(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUMIBORON Insert, Triangle-Shape With Hole, Negative, 6NC-TNGA-HS

SUMIBORON Insert, Triangle-Shape With Hole, Negative, 6NC-TNGA-HS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,584,773VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The main component in SUMIBORON is Cubic Boron Nitride (CBN), with a special ceramic bonding material added, and sintered under super high pressure and temperature; compared with conventional tool materials, CBN features higher hardness and excellent heat-resistant properties.
· No-sharpening, single-use type for easy tool management.
· Multiple SUMIBORON pieces are brazed onto a single tool insert, resulting in a more economical unit price per cutting blade compared with single-use, 1-corner types.
· G-class precision specification that features all-around polishing. All corners are additionally marked with numbers to simplify keeping track of already-used corners.

Part Number
6NCTNGA160404HSBNC160
6NCTNGA160404HSBNC200
6NCTNGA160404HSBNC2010
6NCTNGA160404HSBNC2020
6NCTNGA160404HSBNC300
6NCTNGA160404HSBNC500
6NCTNGA160408HSBNC160
6NCTNGA160408HSBNC200
6NCTNGA160408HSBNC2010
6NCTNGA160408HSBNC2020
6NCTNGA160408HSBNC300
6NCTNGA160408HSBNC500
6NCTNGA160412HSBNC160
6NCTNGA160412HSBNC200
6NCTNGA160412HSBNC2010
6NCTNGA160412HSBNC2020
6NCTNGA160412HSBNC500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse No. of Usable Corners Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Machining Application ② Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code

2,621,485 VND

1 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC1600.4Reinforced cutting edge type-16.5CBN6Multi Corner TypeCoated Sumiboron series

2,621,485 VND

1 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC2000.4Reinforced cutting edge type-16.5CBN6Multi Corner TypeCoated Sumiboron series

2,584,773 VND

1 Piece(s) 6 Day(s) or more -6High-Hardness Material0.4---YesCylindricalNA / NoBNC2010--Reinforced cutting edge type2.3Coated CBN---

2,584,773 VND

1 Piece(s) 6 Day(s) or more -6High-Hardness Material0.4---YesCylindricalNA / NoBNC2020--Reinforced cutting edge type2.3Coated CBN---

2,621,485 VND

1 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC3000.4Reinforced cutting edge type-16.5CBN6Multi Corner TypeCoated Sumiboron series

2,621,485 VND

1 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron0.4±0.025±0.025±0.13AvailableCylinder StateNABNC5000.4Reinforced cutting edge type-16.5CBN6Multi Corner TypeCoated Sumiboron series

2,621,485 VND

1 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.8±0.025±0.025±0.13AvailableCylinder StateNABNC1600.8Reinforced cutting edge type-16.5CBN6Multi Corner TypeCoated Sumiboron series

2,621,485 VND

1 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.8±0.025±0.025±0.13AvailableCylinder StateNABNC2000.8Reinforced cutting edge type-16.5CBN6Multi Corner TypeCoated Sumiboron series

2,584,773 VND

1 Piece(s) 6 Day(s) or more -6High-Hardness Material0.8---YesCylindricalNA / NoBNC2010--Reinforced cutting edge type2Coated CBN---

2,584,773 VND

1 Piece(s) 6 Day(s) or more -6High-Hardness Material0.8---YesCylindricalNA / NoBNC2020--Reinforced cutting edge type2Coated CBN---

2,621,485 VND

1 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.8±0.025±0.025±0.13AvailableCylinder StateNABNC3000.8Reinforced cutting edge type-16.5CBN6Multi Corner TypeCoated Sumiboron series

2,621,485 VND

1 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron0.8±0.025±0.025±0.13AvailableCylinder StateNABNC5000.8Reinforced cutting edge type-16.5CBN6Multi Corner TypeCoated Sumiboron series

2,621,485 VND

1 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material1.2±0.025±0.025±0.13AvailableCylinder StateNABNC1601.2Reinforced cutting edge type-16.5CBN6Multi Corner TypeCoated Sumiboron series

2,621,485 VND

1 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material1.2±0.025±0.025±0.13AvailableCylinder StateNABNC2001.2Reinforced cutting edge type-16.5CBN6Multi Corner TypeCoated Sumiboron series

2,584,773 VND

1 Piece(s) 6 Day(s) or more -6High-Hardness Material1.2---YesCylindricalNA / NoBNC2010--Reinforced cutting edge type2Coated CBN---

2,584,773 VND

1 Piece(s) 6 Day(s) or more -6High-Hardness Material1.2---YesCylindricalNA / NoBNC2020--Reinforced cutting edge type2Coated CBN---

2,621,485 VND

1 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron1.2±0.025±0.025±0.13AvailableCylinder StateNABNC5001.2Reinforced cutting edge type-16.5CBN6Multi Corner TypeCoated Sumiboron series

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Rake Angle Negative Clearance Angle(°) 0
Slot Code A Dimension S(mm) 4.76 Dimension φd(mm) 9.525