(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Indexable Tip T (Triangle) TNMA

Indexable Tip T (Triangle) TNMA
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      153,441VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Chip Breaker Symbol: None
· Shape: T (Triangle)
· Groove
·Holes: A (With holes)
·Relief angle: Negative 0° (N) [Grade Features]
·AC410K is a general-purpose grade with an excellent balance of wear resistance and abrasion resistance.
·AC700G is a grade focusing on abrasion resistance that can be used for high to medium-speed cutting.
·BN250 is a general-purpose grade that has optimized CBN sintered compact composition and improved a balance of abrasion resistance and wear resistance.
·BN700 is one of grades that have the highest hardness and toughness in the SUMIBORON series, and has balanced abrasion resistance and wear resistance when cutting sintered alloys and cast iron, etc.

 
Part Number
TNMA160402BN2000
TNMA160402BNX20
TNMA160404AC420K
TNMA160404AC510U
TNMA160404BN2000
TNMA160404BNX20
TNMA160404G10E
TNMA160408AC420K
TNMA160408AC510U
TNMA160408BN2000
TNMA160408BN500
TNMA160408BN7000
TNMA160408BNX20
TNMA160408G10E
TNMA160408H1
TNMA160412AC420K
TNMA160412BN2000
TNMA160412BN500
TNMA160412BN7000
TNMA160412BNX20
TNMA160412G10E
TNMA160416AC420K
TNMA220408AC420K
TNMA220408BN2000
TNMA220408BNX20
TNMA220408G10E
TNMA220412AC420K
TNMA220412BN2000
TNMA220412G10E
TNMA220416AC420K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.2BN20009.5250.23.6CBN

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.2BNX209.5250.23.6CBN

193,178 VND

10 Piece(s) 6 Day(s) or more Cast Iron0.4AC420K9.5250.416.5Carbide Coating

193,178 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4AC510U9.5250.416.5Carbide Coating

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN20009.5250.43.5CBN

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BNX209.5250.43.5CBN

153,441 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E9.5250.416.5Carbide alloy

193,178 VND

10 Piece(s) 6 Day(s) or more Cast Iron0.8AC420K9.5250.816.5Carbide Coating

193,178 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8AC510U9.5250.816.5Carbide Coating

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN20009.5250.83.2CBN

1,640,051 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN5009.5250.83.2CBN

1,640,051 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70009.5250.83.2CBN

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BNX209.5250.83.2CBN

160,773 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E9.5250.816.5Carbide alloy

160,773 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8H19.5250.816.5Carbide alloy

193,178 VND

10 Piece(s) 6 Day(s) or more Cast Iron1.2AC420K9.5251.216.5Carbide Coating

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material1.2BN20009.5251.22.9CBN

1,640,051 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2BN5009.5251.22.9CBN

1,640,051 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2BN70009.5251.22.9CBN

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material1.2BNX209.5251.22.9CBN

160,773 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous Metal1.2G10E9.5251.216.5Carbide alloy

193,178 VND

10 Piece(s) 6 Day(s) or more Cast Iron1.6AC420K9.5251.616.5Carbide Coating

269,309 VND

10 Piece(s) 6 Day(s) or more Cast Iron0.8AC420K12.70.822Carbide Coating

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN200012.70.83.2CBN

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BNX2012.70.83.2CBN

236,471 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E12.70.822Carbide alloy

269,309 VND

10 Piece(s) 6 Day(s) or more Cast Iron1.2AC420K12.71.222Carbide Coating

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material1.2BN200012.71.22.9CBN

236,471 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous Metal1.2G10E12.71.222Carbide alloy

269,309 VND

10 Piece(s) 6 Day(s) or more Cast Iron1.6AC420K12.71.622Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code A Hole Availability Available
Hole Shape Cylinder State Breaker Availability NA Dimension S(mm) 4.76