(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip T (Triangle) TNGN

Blade Tip Replacement Tip T (Triangle) TNGN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      216,950VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Triangular insert.

 
Part Number
TNGN160404BN2000
TNGN160404BNX20
TNGN160404NB90S
TNGN160408BN2000
TNGN160408BNX20
TNGN160408G10E
TNGN160408NB90S
TNGN160408WX120
TNGN160412BN2000
TNGN160412NB90S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN20000.43.5CBN

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BNX200.43.5CBN

216,950 VND

10 Piece(s) 6 Day(s) or more Cast Iron0.4NB90S0.416.5Ceramic

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN20000.83.2CBN

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BNX200.83.2CBN

257,188 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E0.816.5Carbide alloy

216,950 VND

10 Piece(s) 6 Day(s) or more Cast Iron0.8NB90S0.816.5Ceramic

590,261 VND

10 Piece(s) 6 Day(s) or more Heat-Resistant Alloy, Titanium Alloy0.8WX1200.816.5Ceramic

1,640,051 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material1.2BN20001.22.9CBN

216,950 VND

10 Piece(s) 6 Day(s) or more Cast Iron1.2NB90S1.216.5Ceramic

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code N Hole Availability NA
Hole Shape NA Breaker Availability NA Dimension S(mm) 4.76
Dimension φd(mm) 9.525