(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]
·Chip Breaker Symbol: None
·Shape: (square)
· Groove
·Holes: N (No hole)
·Relief angle: Negative 0° (N) [Grade Features]
·BN250 is a general-purpose grade that has optimized CBN sintered compact composition and improved a balance of abrasion resistance and wear resistance.
·BN700 is one of grades that have the highest hardness and toughness in the SUMIBORON series, and has balanced abrasion resistance and wear resistance when cutting sintered alloys and cast iron, etc.
·NB90S is for finishing cast iron
·Grade for boring.
·T1200A is a cermet grade with high abrasion resistance for finishing to medium-rough cutting of general steel.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Work Material | Nose Radius | Material Type | Dimension S (mm) | Detail Nose Radius (mm) | Material |
---|---|---|---|---|---|---|---|---|---|---|
2,024,834 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 0.8 | BN2000 | 4.76 | 0.8 | CBN | ||
2,024,834 VND | 1 Piece(s) | 6 Day(s) or more | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | BN500 | 4.76 | 0.8 | CBN | ||
2,024,834 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 0.8 | BNX20 | 4.76 | 0.8 | CBN | ||
311,770 VND | 10 Piece(s) | 6 Day(s) or more | Cast Iron / Non-Ferrous Metal | 0.8 | G10E | 4.76 | 0.8 | Carbide alloy | ||
232,885 VND | 10 Piece(s) | 6 Day(s) or more | Cast Iron | 0.8 | NB90S | 4.76 | 0.8 | Ceramic | ||
311,770 VND | 10 Piece(s) | 6 Day(s) or more | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | 0.8 | T1000A | 4.76 | 0.8 | Cermet | ||
311,770 VND | 1 Piece(s) | 9 Day(s) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | 0.8 | T1500A | 4.76 | 0.8 | Cermet | ||
2,024,834 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 1.2 | BN2000 | 4.76 | 1.2 | CBN | ||
2,024,834 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 1.2 | BNX20 | 4.76 | 1.2 | CBN | ||
232,885 VND | 10 Piece(s) | 6 Day(s) or more | Cast Iron | 1.2 | NB90S | 4.76 | 1.2 | Ceramic | ||
232,885 VND | 10 Piece(s) | 6 Day(s) or more | Cast Iron | 1.6 | NB90S | 4.76 | 1.6 | Ceramic | ||
636,078 VND | 10 Piece(s) | 6 Day(s) or more | Heat-Resistant Alloy, Titanium Alloy | 1.6 | WX120 | 4.76 | 1.6 | Ceramic | ||
324,121 VND | 10 Piece(s) | 6 Day(s) or more | Cast Iron | 1.2 | NB90S | 7.94 | 1.2 | Ceramic |
Loading...Tải…
Shape | S (Square) | Use | Outer Diameter / Inner Diameter | Rake Angle | Negative |
---|---|---|---|---|---|
Clearance Angle(°) | 0 | Corner Height Tolerance | ±0.025 | Inscribed Circle Tolerance | ±0.025 |
Thickness Tolerance | ±0.13 | Slot Code | N | Hole Availability | NA |
Hole Shape | NA | Breaker Availability | NA | Dimension φd(mm) | 12.7 |
Cutting Edge Length(mm) | 12.7 |