(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wrench (For Milling Machine Tools)

Wrench (For Milling Machine Tools)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      100,635VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compatible tools: key spanner / L-shaped wrench (hexagonal) / for CGP4000 Type / L-shaped wrench (Torx) / hexagonal wrench / T-shaped wrench (hexagonal) / T square wrench (hexagonal)/ Torx wrench (screwdriver type) / Torx Plus wrench (screwdriver type) MS1400 type / Torx wrench / DTR / T square wrench (torque) / T-shaped wrench (Torx Plus)

 
Part Number
KY25
KY40
LH015
LH020
LH025
LH030
LH035
LH040
LH050
LH060
LT0806
LT20
LT25
LT27
RFT
TH015
TH020
TH025
TH030
TH040
TH050
TRD08
TRD20
TRD25
TRDR08IP
TRDR20IP
TRDR25IP
TRX06
TRX08
TRX10
TRX15
TRX20
TSW040
TT25
TT27
TTR15IP
TTX15W
TTX20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tools

100,635 VND

1 Piece(s) 10 Day(s) or more Key Wrench

130,000 VND

1 Piece(s) 8 Day(s) or more Key Wrench

100,635 VND

1 Piece(s) 6 Day(s) or more L Type Wrench (Hexagonal)

100,635 VND

1 Piece(s) 10 Day(s) or more L Type Wrench (Hexagonal)

130,433 VND

1 Piece(s) 9 Day(s) L Type Wrench (Hexagonal)

130,433 VND

1 Piece(s) 9 Day(s) L Type Wrench (Hexagonal)

130,433 VND

1 Piece(s) 9 Day(s) L Type Wrench (Hexagonal)

130,433 VND

1 Piece(s) 9 Day(s) For CGP4000 Type

100,635 VND

1 Piece(s) 6 Day(s) or more L Type Wrench (Hexagonal)

116,471 VND

1 Piece(s) 6 Day(s) or more L Type Wrench (Hexagonal)

209,944 VND

1 Piece(s) 6 Day(s) or more L Type Wrench (Torx)

130,433 VND

1 Piece(s) 9 Day(s) L Type Wrench (Torx)

100,635 VND

1 Piece(s) 6 Day(s) or more L Type Wrench (Torx)

100,635 VND

1 Piece(s) 6 Day(s) or more L Type Wrench (Torx)

166,684 VND

1 Piece(s) 6 Day(s) or more Hexagon Wrench

118,789 VND

1 Piece(s) 6 Day(s) or more T type wrench (hexagonal)

118,789 VND

1 Piece(s) 6 Day(s) or more T wrench (hexagonal)

100,770 VND

1 Piece(s) 8 Day(s) or more T type wrench (hexagonal)

278,310 VND

1 Piece(s) 8 Day(s) or more T wrench (hexagonal)

278,310 VND

1 Piece(s) 8 Day(s) or more T wrench (hexagonal)

278,310 VND

1 Piece(s) 6 Day(s) or more T wrench (hexagonal)

549,592 VND

1 Piece(s) 6 Day(s) or more Torx Wrench (Screwdriver Type)

613,189 VND

1 Piece(s) 6 Day(s) or more Torx Wrench (Screwdriver Type)

635,977 VND

1 Piece(s) 6 Day(s) or more Torx Wrench (Screwdriver Type)

642,930 VND

1 Piece(s) 8 Day(s) or more Torx Plus Wrench (Screwdriver Type)

729,450 VND

1 Piece(s) 6 Day(s) or more Torx Plus Wrench (Screwdriver Type)

756,874 VND

1 Piece(s) 6 Day(s) or more Torx Plus Wrench (Screwdriver Type)

152,779 VND

1 Piece(s) 8 Day(s) or more Torx Wrench

155,231 VND

1 Piece(s) 9 Day(s) or more Torx Wrench

218,583 VND

1 Piece(s) 9 Day(s) Torx Wrench

228,232 VND

1 Piece(s) 10 Day(s) or more Torx Wrench

228,232 VND

1 Piece(s) 8 Day(s) or more Torx Wrench

225,780 VND

1 Piece(s) 6 Day(s) or more DTR

278,310 VND

1 Piece(s) 6 Day(s) or more T wrench (Torx)

278,310 VND

1 Piece(s) 8 Day(s) or more T wrench (Torx)

405,773 VND

1 Piece(s) 6 Day(s) or more T type wrench (Torx plus)

271,358 VND

1 Piece(s) 8 Day(s) or more T wrench (Torx)

371,783 VND

1 Piece(s) 6 Day(s) or more T wrench (Torx)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Part Types Wrench