(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
For Aluminum High-Speed Cutter RF4000 SNEW-ADFR-WS

For Aluminum High-Speed Cutter RF4000 SNEW-ADFR-WS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      316,950VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]It can be used for rough cutting, general-purpose cutting, and high-speed and light cutting. [Features]Cemented carbide, SUMIDIA, and SUMICRYSTAL materials are used.

 
Part Number
NFSNEW1204ADFRDA1000
NFSNEW1204ADFRDA2200
NFSNEW1204ADFRWDA1000
NFSNEW1204ADFRWDA2200
NFSNEW120404ADFRHDA1000
SDET1204ZDFRDL1000
SDET1204ZDFRH1
SNEW1204ADFRWSSC10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape (initial letter of model number) Clearance angle Material type Material type model Compatible Machining Thickness
(mm)
Flat cutting blade clearance angle Blade tip shape Blade Length Fig Dimension A
(mm)
Dimension B
(mm)
Application Selfishly Cutting Angle

1,909,556 VND

1 Piece(s) 6 Day(s) or more OtherD(15°)SUMIDIADA1000Rough/All-Purpose/High-Speed/Light Cutting4.78----12.712.7---

1,909,556 VND

1 Piece(s) 6 Day(s) or more OtherD(15°)SUMIDIADA2200Rough/All-Purpose/High-Speed/Light Cutting4.78----12.712.7---

1,909,556 VND

1 Piece(s) 6 Day(s) or more OtherD(15°)SUMIDIADA1000Rough/All-Purpose/High-Speed/Light Cutting4.78----12.7511.7---

1,909,556 VND

1 Piece(s) 6 Day(s) or more OtherD(15°)SUMIDIADA2200Rough/All-Purpose/High-Speed/Light Cutting4.78----12.7511.7---

2,294,340 VND

1 Piece(s) 6 Day(s) or more OtherD(15°)SUMIDIADA1000Rough/All-Purpose/High-Speed/Light Cutting4.78----12.712.7---

432,389 VND

10 Piece(s) 6 Day(s) or more S (Square)D(15°)CoatingDL1000High Speed and Light Cutting/General Cutting4.7615Sharp edge12312.7--Right-hand-

316,950 VND

10 Piece(s) 6 Day(s) or more S (Square)D(15°)Carbide alloyH1High Speed and Light Cutting4.76---312.712.7---

22,145,116 VND

1 Piece(s) 6 Day(s) or more S (Square)N(0°)SUMICRYSTALSC10High Speed and Light Cutting4.7615Sharp edge12712.7-Large blade tip processing / Wiper insertRight-hand45

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work material Non-ferrous metal Applicable Cutter RF4000 Type