(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Used for SEC-High Feed Cutter, DPV Model SDCN-R

Used for SEC-High Feed Cutter, DPV Model SDCN-R
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      302,751VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For high feed semi-finishing of cast iron.
● Shape: square
● Relief angle: D (15°)
● Work material: Cast Iron
● Grade: Carbide Alloy
● Compatible machining: general purpose cutting

 
Part Number
SDCN42RH10E
SDCN53RH10E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThickness
(mm)
Applicable Cutter Inscribed Circle Dimensions φd Dimension C
(mm)

302,751 VND

10 Piece(s) 6 Day(s) or more 3.18DPV4000R12.73.5

420,193 VND

10 Piece(s) 6 Day(s) or more 5DPV5000R15.8755.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) S (Square) Clearance angle D(15°) Work material Cast Iron
Material type Carbide alloy Material type model H10E Compatible Machining General cutting