(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Used for SEC-Ace Mill, FPG Model SDMR-AEEN (Part Number)

Used for SEC-Ace Mill, FPG Model SDMR-AEEN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      122,949VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose cutter with a fine clear blade shape.
For cutting general-purpose and difficult-to-cut materials.

 
Part Number
SDMR1203AEENA30N
SDMR1203AEENACP100
SDMR1203AEENACP200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork material Material type Material type model Compatible Machining

122,949 VND

10 Piece(s) 6 Day(s) or more SteelCarbide alloyA30NGeneral cutting

152,457 VND

10 Piece(s) 6 Day(s) or more SteelCoatingACP100High Speed and Light Cutting

152,457 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelCoatingACP200General cutting/rough cutting

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) S (Square) Clearance angle D(15°) Thickness(mm) 3.18
Applicable Cutter FPE4000 Type Flat cutting blade clearance angle 20 Blade tip shape Round Honing
Blade Length 12 Fig 3 Application Sharpness Focus
Tolerance 0.05 Selfishly NA Cutting Angle 45