(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Used for SEC-Ace Mill, DPG Model SPCH-TL

Used for SEC-Ace Mill, DPG Model SPCH-TL
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      133,572VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product has a positive cutting edge shape and can be used for a variety of work materials.
For general cutting of steel, cast iron, and stainless steel.

 
Part Number
SPCH42TLA30N
SPCH42TLACP200
SPCH42TLRT250A
SPCH53TLRA30N
SPCH53TLRACP200
SPCH53TLRACZ330
SPCH53TLRH10E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork material Material type Material type model Compatible Machining Applicable Cutter

133,572 VND

10 Piece(s) 8 Day(s) or more SteelCarbide alloyA30NGeneral cuttingDPG4000 Type/DPGF4000 Type

169,768 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelCoatingACP200General cutting/rough cuttingDPG4000 Type/DPGF4000 Type

133,572 VND

10 Piece(s) 6 Day(s) or more SteelCermetT250AGeneral cuttingDPG4000 Type/DPGF4000 Type

242,358 VND

10 Piece(s) 6 Day(s) or more SteelCarbide alloyA30NGeneral cuttingDPG5000 Type

307,866 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelCoatingACP200General cutting/rough cuttingDPG5000 Type

307,866 VND

10 Piece(s) 6 Day(s) or more SteelCoatingACZ330-DPG5000 Type

242,358 VND

10 Piece(s) 6 Day(s) or more Cast IronCarbide alloyH10EGeneral cuttingDPG5000 Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) S (Square) Clearance angle P (11°)