(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Used for SEC-Ace Mill, APG Model SDC-R

Used for SEC-Ace Mill, APG Model SDC-R
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      243,932VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for ace mills.
[Shape]S (square) "relief angle" D (15°)

 
Part Number
SDC42RDA1000
SDC42RDL1000
SDC42RH1
SDC53RH1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork material Material type Material type model Compatible Machining Thickness
(mm)
Applicable Cutter Fig Inscribed Circle Dimensions φd Dimension C
(mm)

2,576,829 VND

1 Piece(s) 6 Day(s) or more Non-ferrous metalSUMIDIADA1000Rough/All-Purpose/High-Speed/Light Cutting-APG4000 Type6--

380,455 VND

10 Piece(s) 6 Day(s) or more Non-ferrous metalDLCDL1000High Speed and Light Cutting/General Cutting-APG4000 Type6--

243,932 VND

10 Piece(s) 10 Day(s) or more Cast Iron / Non-ferrous metalCarbide alloyH1High Speed and Light Cutting-APG4000 Type6--

337,374 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-ferrous metalCarbide alloyH1High Speed and Light Cutting4.76APV5000R-15.882.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) S (Square) Clearance angle D(15°)