(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

SEC-Wave Mill For WGX Type Insert

SEC-Wave Mill For WGX Type Insert
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      185,309VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The wiper edge shape improves surface roughness, and the large rake angle and cutting edge rake angle improve sharpness.

Part Number
SEET13T3AGSR-G-T4500A
SEMT13T3AGSR-FG-ACM300
SEMT13T3AGSR-G-ACK200
SEMT13T3AGSR-G-ACK300
SEMT13T3AGSR-G-ACM300
SEMT13T3AGSR-G-ACP100
SEMT13T3AGSR-G-ACP200
SEMT13T3AGSR-G-ACP300
SEMT13T3AGSRFGACK200
SEMT13T3AGSRFGACK300
SEMT13T3AGSRFGACP100
SEMT13T3AGSRFGACP200
SEMT13T3AGSRFGACP300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork material Material type Material type model Compatible Machining Applicable Cutter Blade tip shape Selfishly

194,008 VND

10 Piece(s) 10 Day(s) or more SteelCermetT4500AGeneral cuttingWGX13000R(S)/EW type, WGXM13000R(S) type, WGXF13000R(S) typeNegative land + round honingRight handed

204,436 VND

10 Piece(s) 8 Day(s) or more Stainless Steel / Difficult-to-cut materialCoatingACM300-WGX13000R(S)/EW type, WGXM13000R(S) type, WGXF13000R(S) typeNegative land + round honingRight handed

185,309 VND

10 Piece(s) 8 Day(s) or more Cast IronCoatingACK200High Speed and Light Cutting/General CuttingWGX13000EW Type Round Honing / Negative Land Right-hand

185,309 VND

10 Piece(s) 10 Day(s) or more Cast IronCoatingACK300Rough cuttingWGX13000EW Type Round Honing / Negative Land Right-hand

204,436 VND

10 Piece(s) 8 Day(s) or more Stainless Steel / Difficult-to-cut materialCoatingACM300-WGX13000R(S)/EW type, WGXM13000R(S) type, WGXF13000R(S) typeNegative land + round honingRight handed

185,309 VND

10 Piece(s) 8 Day(s) or more SteelCoatingACP100High Speed and Light CuttingWGX13000EW Type Round Honing / Negative Land Right-hand

185,309 VND

10 Piece(s) 6 Day(s) or more SteelCoatingACP200General cutting/rough cuttingWGX13000EW Type Round Honing / Negative Land Right-hand

185,309 VND

10 Piece(s) 8 Day(s) or more SteelCoatingACP300General cutting/rough cuttingWGX13000EW Type Round Honing / Negative Land Right-hand

185,309 VND

10 Piece(s) 8 Day(s) or more Cast IronCoatingACK200High Speed and Light Cutting/General CuttingWGX13000EW Type Round Honing / Negative Land Right-hand

185,309 VND

10 Piece(s) 8 Day(s) or more Cast IronCoatingACK300Rough cuttingWGX13000EW Type Round Honing / Negative Land Right-hand

185,309 VND

10 Piece(s) 6 Day(s) or more SteelCoatingACP100High Speed and Light CuttingWGX13000EW Type Round Honing / Negative Land Right-hand

185,309 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelCoatingACP200General cutting/rough cuttingWGX13000EW Type Round Honing / Negative Land Right-hand

185,309 VND

10 Piece(s) 8 Day(s) or more Steel / Stainless SteelCoatingACP300General cutting/rough cuttingWGX13000EW Type Round Honing / Negative Land Right-hand

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) S (Square) Clearance angle E(20°) Thickness(mm) 3.97
Flat cutting blade clearance angle 30 Blade Length 13 Cutting Angle 45