(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Used for SEC-Wave Mill, WFM Model XDMT-PDEN

Used for SEC-Wave Mill, WFM Model XDMT-PDEN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      190,424VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·An insert for Wave Mill WFM type.
Grade: Coating
Relief angle: D (15°)

Part Number
XDMT120408PDENGACK200
XDMT150408PDENHACZ350
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork material Material type model Compatible Machining Applicable Cutter Application

190,424 VND

10 Piece(s) 6 Day(s) or more Cast IronACK200High Speed and Light Cutting/General CuttingWFM4000 type/WFMF4000 typeGeneral purpose type

226,620 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACZ350-WFM5000 type/WFMF5000 typeReinforced blade tip type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) Other Clearance angle D(15°) Material type Coating