(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Used for SEC-Wave Bore, WBMR Model ZNMT

Used for SEC-Wave Bore, WBMR Model ZNMT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      363,341VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·All sizes of these M-class inserts have high strength and are economical.
Relief angle: N (0°)

 
Part Number
ZNMT1804100CACK300
ZNMT1804100CACP200
ZNMT1804100CACP300
ZNMT1804100CACZ330
ZNMT1804100CACZ350
ZNMT2004100SACK300
ZNMT2004100SACP200
ZNMT2004100SACP300
ZNMT2004100SACZ330
ZNMT2004100SACZ350
ZNMT2205125CACK300
ZNMT2205125CACP200
ZNMT2205125CACP300
ZNMT2205125CACZ330
ZNMT2205125CACZ350
ZNMT2305125SACK300
ZNMT2305125SACP200
ZNMT2305125SACP300
ZNMT2305125SACZ330
ZNMT2305125SACZ350
ZNMT2706150CACK300
ZNMT2706150CACP200
ZNMT2706150CACP300
ZNMT2706150CACZ330
ZNMT2706150CACZ350
ZNMT2806150SACK300
ZNMT2806150SACP200
ZNMT2806150SACP300
ZNMT2806150SACZ330
ZNMT2806150SACZ350
ZNMT3608200ACK300
ZNMT3608200ACP200
ZNMT3608200ACP300
ZNMT3608200ACZ330
ZNMT4310250ACK300
ZNMT4310250ACP200
ZNMT4310250ACP300
ZNMT4310250ACZ330
ZNMT4310250ACZ350
ZNMT4310250NACK300
ZNMT4310250NACP200
ZNMT4310250NACP300
ZNMT4310250NACZ330
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork material Material type model Compatible Machining Corner R Thickness
(mm)
Fig Inscribed Circle Dimensions φd Dimension B
(mm)
Applicable End Mill

402,881 VND

10 Piece(s) 6 Day(s) or more Cast IronACK300Rough cutting104.76518.009.76WBMR2200

402,881 VND

10 Piece(s) 10 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cutting104.76518.009.76WBMR2200

402,881 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting104.76518.009.76WBMR2200

402,881 VND

10 Piece(s) 6 Day(s) or more SteelACZ330-104.76518.009.76WBMR2200

402,881 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACZ350-104.76518.009.76WBMR2200

363,341 VND

10 Piece(s) 6 Day(s) or more Cast IronACK300Rough cutting104.376207.50WBMR2200

363,341 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cutting104.376207.50WBMR2200

363,341 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting104.376207.50WBMR2200

363,341 VND

10 Piece(s) 6 Day(s) or more SteelACZ330-104.376207.50WBMR2200

363,341 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACZ350-104.376207.50WBMR2200

456,782 VND

10 Piece(s) 6 Day(s) or more Cast IronACK300Rough cutting12.55.70522.5012.20WBMR2250

456,782 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cutting12.55.70522.5012.20WBMR2250

456,782 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting12.55.70522.5012.20WBMR2250

456,782 VND

10 Piece(s) 6 Day(s) or more SteelACZ330-12.55.70522.5012.20WBMR2250

456,782 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACZ350-12.55.70522.5012.20WBMR2250

430,815 VND

10 Piece(s) 6 Day(s) or more Cast IronACK300Rough cutting12.55.56623.009.38WBMR2250

430,815 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cutting12.55.56623.009.38WBMR2250

430,815 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting12.55.56623.009.38WBMR2250

430,815 VND

10 Piece(s) 6 Day(s) or more SteelACZ330-12.55.56623.009.38WBMR2250

430,815 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACZ350-12.55.56623.009.38WBMR2250

575,798 VND

10 Piece(s) 6 Day(s) or more Cast IronACK300Rough cutting156.75527.0014.64WBMR2300

575,798 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cutting156.75527.0014.64WBMR2300

575,798 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting156.75527.0014.64WBMR2300

575,798 VND

10 Piece(s) 6 Day(s) or more SteelACZ330-156.75527.0014.64WBMR2300

575,798 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACZ350-156.75527.0014.64WBMR2300

536,060 VND

10 Piece(s) 6 Day(s) or more Cast IronACK300Rough cutting156.35628.0011.25WBMR2300

536,060 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cutting156.35628.0011.25WBMR2300

536,060 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting156.35628.0011.25WBMR2300

536,060 VND

10 Piece(s) 6 Day(s) or more SteelACZ330-156.35628.0011.25WBMR2300

536,060 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACZ350-156.35628.0011.25WBMR2300

826,222 VND

10 Piece(s) 6 Day(s) or more Cast IronACK300Rough cutting208.65836.0019.5WBMR2400

826,222 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cutting208.65836.0019.5WBMR2400

826,222 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting208.65836.0019.5WBMR2400

826,222 VND

10 Piece(s) 6 Day(s) or more SteelACZ330-208.65836.0019.5WBMR2400

1,063,072 VND

10 Piece(s) 6 Day(s) or more Cast IronACK300Rough cutting2510.15843.0025.7WBMR2500

1,063,072 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cutting2510.15843.0025.7WBMR2500

1,063,072 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting2510.15843.0025.7WBMR2500

1,063,072 VND

10 Piece(s) 6 Day(s) or more SteelACZ330-2510.15843.0025.7WBMR2500

1,063,072 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACZ350-2510.15843.0025.7WBMR2500

1,063,072 VND

10 Piece(s) 6 Day(s) or more Cast IronACK300Rough cutting2510.15943.0025.7WBMR2500

1,063,072 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cutting2510.15943.0025.7WBMR2500

1,063,072 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting2510.15943.0025.7WBMR2500

1,063,072 VND

10 Piece(s) 6 Day(s) or more SteelACZ330-2510.15943.0025.7WBMR2500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) Other Clearance angle N(0°) Material type Coating