(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Applications]Can be used for side milling, grooving, rough cutting, and medium-rough cutting. [Features]Can be used for machining a wide range of steel materials such as general steel, carbon steel, and stainless steel.
Part Number |
---|
CHE2016R |
CHE2018R |
CHE2020R |
CHE2022R |
CHE2025R |
CHE2028R |
CHE3030R |
CHE3032R |
CHE3036R |
CHE3040R |
CHE4050R |
CHE4063R |
CHE4080R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Flute Diameter D (φ) | Overall Length (L) (mm) | Link Diameter (d) (mm) | Number of Flutes (sheet) | Max. Cutting Depth (Ad) (mm) | Length Under Neck (ℓ1) (mm) | Suitable Tip | l / ap (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,754,596 VND | 1 Piece(s) | 6 Day(s) or more | 16 | 100 | 16 | 1 | 8 | 25 | NF-TEEN22R-DA1000/NF-TEEN22R-DA2200/TECN22R-G10E/TECN22R-H1/TECN22TR-A30N/TEKN22R-G10E/TEKN22TR-A30N-TEKN22TR-T250A | 8 | ||
2,754,596 VND | 1 Piece(s) | 6 Day(s) or more | 18 | 110 | 20 | 1 | 8 | 30 | NF-TEEN22R-DA1000/NF-TEEN22R-DA2200/TECN22R-G10E/TECN22R-H1/TECN22TR-A30N/TEKN22R-G10E/TEKN22TR-A30N-TEKN22TR-T250A | 8 | ||
3,933,431 VND | 1 Piece(s) | 6 Day(s) or more | 20 | 110 | 20 | 2 | 8 | 30 | NF-TEEN22R-DA1000/NF-TEEN22R-DA2200/TECN22R-G10E/TECN22R-H1/TECN22TR-A30N/TEKN22R-G10E/TEKN22TR-A30N-TEKN22TR-T250A | 8 | ||
3,933,431 VND | 1 Piece(s) | 6 Day(s) or more | 22 | 110 | 20 | 2 | 8 | 30 | NF-TEEN22R-DA1000/NF-TEEN22R-DA2200/TECN22R-G10E/TECN22R-H1/TECN22TR-A30N/TEKN22R-G10E/TEKN22TR-A30N-TEKN22TR-T250A | 8 | ||
4,038,683 VND | 1 Piece(s) | 6 Day(s) or more | 25 | 120 | 25 | 2 | 8 | 35 | NF-TEEN22R-DA1000/NF-TEEN22R-DA2200/TECN22R-G10E/TECN22R-H1/TECN22TR-A30N/TEKN22R-G10E/TEKN22TR-A30N-TEKN22TR-T250A | 8 | ||
4,038,683 VND | 1 Piece(s) | 6 Day(s) or more | 28 | 120 | 25 | 2 | 8 | 35 | NF-TEEN22R-DA1000/NF-TEEN22R-DA2200/TECN22R-G10E/TECN22R-H1/TECN22TR-A30N/TEKN22R-G10E/TEKN22TR-A30N-TEKN22TR-T250A | 8 | ||
4,543,898 VND | 1 Piece(s) | 6 Day(s) or more | 30 | 160 | 32 | 2 | 13 | 45 | NF-TEEN32R-DA1000/NF-TEEN32R-DA2200/TECN32R-G10E/TECN32R-H1/TECN32TR-A30N/TEKN32R-ACK200/TEKN32R-G10E/TEKN32TR-ACP200/TEKN32TR-A30N/TEKN32TR-T250A | 13 | ||
4,543,898 VND | 1 Piece(s) | 6 Day(s) or more | 32 | 160 | 32 | 2 | 13 | 45 | NF-TEEN32R-DA1000/NF-TEEN32R-DA2200/TECN32R-G10E/TECN32R-H1/TECN32TR-A30N/TEKN32R-ACK200/TEKN32R-G10E/TEKN32TR-ACP200/TEKN32TR-A30N/TEKN32TR-T250A | 13 | ||
4,543,898 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 160 | 32 | 2 | 13 | 45 | NF-TEEN32R-DA1000/NF-TEEN32R-DA2200/TECN32R-G10E/TECN32R-H1/TECN32TR-A30N/TEKN32R-ACK200/TEKN32R-G10E/TEKN32TR-ACP200/TEKN32TR-A30N/TEKN32TR-T250A | 13 | ||
5,049,113 VND | 1 Piece(s) | 8 Day(s) or more | 40 | 160 | 32 | 2 | 13 | 45 | NF-TEEN32R-DA1000/NF-TEEN32R-DA2200/TECN32R-G10E/TECN32R-H1/TECN32TR-A30N/TEKN32R-ACK200/TEKN32R-G10E/TEKN32TR-ACP200/TEKN32TR-A30N/TEKN32TR-T250A | 13 | ||
10,522,276 VND | 1 Piece(s) | 8 Day(s) or more | 50 | 120 | 32 | 3 | 16 | 40 | NF-TEEN43R-DA1000/NF-TEEN43R-DA2200/TEEN43R-G10E/TEEN43R-DA2200/TEEN43TR-ACP100/TEEN43TR-ACP200/TEEN43TR-ACP300/TEEN43TR-A30N/TEEN43TR-T250A/TEKN43R-ACK200/TEKN43R-ACK300/TEKN43R-G10E/TEKN43TR-ACP100/TEKN43TR-ACP200/TEKN43TR-ACP300/TEKN43TR-A30N/TEKN43TR-T250A | - | ||
13,637,768 VND | 1 Piece(s) | 8 Day(s) or more | 63 | 120 | 32 | 4 | 16 | 40 | NF-TEEN43R-DA1000/NF-TEEN43R-DA2200/TEEN43R-G10E/TEEN43R-DA2200/TEEN43TR-ACP100/TEEN43TR-ACP200/TEEN43TR-ACP300/TEEN43TR-A30N/TEEN43TR-T250A/TEKN43R-ACK200/TEKN43R-ACK300/TEKN43R-G10E/TEKN43TR-ACP100/TEKN43TR-ACP200/TEKN43TR-ACP300/TEKN43TR-A30N/TEKN43TR-T250A | - | ||
16,079,641 VND | 1 Piece(s) | 8 Day(s) or more | 80 | 120 | 32 | 4 | 16 | 40 | NF-TEEN43R-DA1000/NF-TEEN43R-DA2200/TEEN43R-G10E/TEEN43R-DA2200/TEEN43TR-ACP100/TEEN43TR-ACP200/TEEN43TR-ACP300/TEEN43TR-A30N/TEEN43TR-T250A/TEKN43R-ACK200/TEKN43R-ACK300/TEKN43R-G10E/TEKN43TR-ACP100/TEKN43TR-ACP200/TEKN43TR-ACP300/TEKN43TR-A30N/TEKN43TR-T250A | - |
Loading...Tải…
Processing Applications | Side Surface / Slotting | Work Material | General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy | Mounting Method | Handle Type |
---|---|---|---|---|---|
Finish Classification | Rough / Medium Processing |