(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A wrench that can be used for such as various types of cutting tools according to the application.
Part Number |
---|
BT-20 |
K-3 |
K-4 |
K-5 |
K-6 |
MA-1 |
N-4 |
N-5 |
N-6 |
N-7 |
TN-L6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Dimensions | Conforming main body |
---|---|---|---|---|---|---|---|
321,300 VND | 1 Piece(s) | 9 Day(s) | T-20 | - | Young Men / Gentlemen / R Giga / Eagle Cut (M18 to M30)/ Birdie Cut (M18 to M30)/ Dekasumi / Multi Angle Mill | ||
91,868 VND | 1 Piece(s) | 6 Day(s) or more | 6 Sq. | 3 | Momimen / Decamomi / Chamfering Cutter / RC End Cutter / R Nouveau Jr. / R Nouveau/ Aero Mill (Negative Type) / Skat Cut / Multi Angle Mill / NEW Tiko Cutter / F3 / Oilsshar / Baitender | ||
91,868 VND | 1 Piece(s) | 9 Day(s) | 6 Sq. | 4 | R-Nouveau Jr. / R Special Jr. / R Special / R Nouveau / R-Bit / Han-Chan-Man / F3 / Oilsshar / Ryanmencut R (RR25-48N) | ||
91,868 VND | 1 Piece(s) | 6 Day(s) or more | 6 Sq. | 5 | NEW Nice Cut / Han-Chan-Man / Oilsshar / Han-Chan-Man R | ||
91,868 VND | 1 Piece(s) | 8 Day(s) or more | 6 Sq. | 6 | V2/V3/VR | ||
282,095 VND | 1 Piece(s) | 7 Day(s) or more | T-9 | - | Mentorbi / Ryanmen Cut/V / Eagle Cut (M10/M12) / Birdie Cut (M10/M12) / Shuririn / Multi-Angle Mill / Menmen / Ryanmen Cut/R (RR16-30S/RR25-40S) / Mini-R / Hanchanman R | ||
321,300 VND | 1 Piece(s) | 9 Day(s) | T-6 | - | Momimen nano/Uratorimen-C/Eagle Cut (M4-M8)/Birdie Cut (M8)/Chibieco/Chibieco 2 | ||
321,300 VND | 1 Piece(s) | 9 Day(s) | T-8 | - | Chibimomi / MomiEco / MomiEco 2 | ||
321,300 VND | 1 Piece(s) | 9 Day(s) | T-15 | - | 60° Momimen / Aero Mill (Positive Type) / Sumiko / F3 / NEW Nice Cut / Hanchan Man / Kame Cutter | ||
321,300 VND | 1 Piece(s) | 9 Day(s) | T-15 | - | Eagle Cut (M14/M16) / Birdie Cut (M14/M16) / Ecomen / Ecomen 2 2 | ||
389,898 VND | 1 Piece(s) | 6 Day(s) or more | - | - | F3 |