(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bare Glass【100 Pieces Per Package】

Bare Glass
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,004,167VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· It is a low price type with emphasis on cost performance.
[Applications]
· As a covering lens for light shielding glass.

Features

●Low price type with cost emphasis.

Usage

●As a cover lens for shanding glass.

Specification

●L x W(mm):50 x 103
●Applicable Models: HS/TPW-T/TPW-K/TWHM, etc.
Part Number
GT
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

1,004,167 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Plate for welding surface Material Glass Application Shielding cover
Face piece dimension: Length(mm) 50 Face piece dimension: Width(mm) 103 Quantity/Pack(sheet) 100
Trusco Code 228-2798 Mass(g) 2820 (g/pack) Compatible Model HS、TPW-T、TPW-K
Thickness 2.0mm