(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Anvil Vise with Turntable (Rectangular Body Shaft) Female Screw

Anvil Vise with Turntable (Rectangular Body Shaft) Female Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      535,478VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·For anvil vise with turntable
·Please select according to the compatible model.

 
Part Number
VRS080N003
VRS100N003
VRS125N003
VRS150N003
VRS200N003
VRS-250N003
VRS-300N003
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Model Trusco Code Mass
(g)

535,478 VND

1 Piece(s) 6 Day(s) or more VRS-080N336-2361260

572,564 VND

1 Piece(s) 6 Day(s) or more VRS-100N336-2370260

608,459 VND

1 Piece(s) 6 Day(s) or more VRS-125N336-2388360

692,903 VND

1 Piece(s) 6 Day(s) or more VRS-150N336-2396520

714,815 VND

1 Piece(s) 6 Day(s) or more VRS-200N336-2400520

626,108 VND

1 Piece(s) 6 Day(s) or more VRS-250N445-6904520

691,110 VND

1 Piece(s) 6 Day(s) or more VRS-300N490-0502540

Loading...Tải…

  1. 1