(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Anvil Vise with Turntable (Rectangular Body Shaft) Handle

Anvil Vise with Turntable (Rectangular Body Shaft) Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      252,089VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Table handle for anvil vise with turntable.
·Please select according to the compatible model.

 
Part Number
VRS080NHB
VRS100NHB
VRS125NHB
VRS150NHB
VRS200NHB
VRS-250NHB
VRS-300NHB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Model Trusco Code Mass
(g)

256,225 VND

1 Piece(s) 6 Day(s) or more VRS-080N414-9378133

252,089 VND

1 Piece(s) 6 Day(s) or more VRS-100N414-9386132

257,890 VND

1 Piece(s) 6 Day(s) or more VRS-125N414-9394175

289,160 VND

1 Piece(s) 9 Day(s) VRS-150N414-9408230

294,965 VND

1 Piece(s) 6 Day(s) or more VRS-200N414-9416283

293,665 VND

1 Piece(s) 6 Day(s) or more VRS-250N445-6912360

268,350 VND

1 Piece(s) 6 Day(s) or more VRS-300N490-0499400

Loading...Tải…

  1. 1