(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
"Multi-Clamp" Extender Block

"Multi-Clamp" Extender Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      182,201VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Option for Multi-Clamp. By using the extender block, it is possible to tighten and fix while avoiding obstacles.

 
Part Number
TUD45M009
TUF65M85M009
TUM105PM009
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTrusco Code Mass
(g)

182,201 VND

1 Piece(s) 6 Day(s) or more 415-046561

226,426 VND

1 Piece(s) 6 Day(s) or more 415-048161

331,193 VND

1 Piece(s) 9 Day(s) 415-0503210

Loading...Tải…

  1. 1