(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
An indexable insert for Chibimomi that can be used for center spotting and chamfering.
[Applications]It is used for center hole spotting, countersunk chamfering, and edge chamfering.
Part Number |
---|
C22GUX-NK1010 |
C22GUX-NK2020 |
C22GUX-NK3030 |
C22GUX-NK5050 |
C22GUX-NK6060 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | work material | Coating Y/N | Coating Type | Material Details | Edge Shape | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
441,762 VND | 12 Piece(s) | 9 Day(s) or more | Aluminum[○] / Resin[○] | NA | Non-Coated | Carbide K10 type | Sharp edge | - | ||
438,487 VND | 12 Piece(s) | 9 Day(s) or more | general steel[○] / Cast Iron[○] | NA | Non-Coated | Carbide M20 type | Honing Edge | - | ||
532,917 VND | 12 Piece(s) | 8 Day(s) or more | - | Available | TiN | Carbide M20 type | Honing Edge | 248-1171 | ||
532,917 VND | 1 Piece(s) | 9 Day(s) | - | Available | TiN | Carbide K10 type | Sharp edge | - | ||
645,830 VND | 12 Piece(s) | 9 Day(s) or more | Stainless Steel[○] | Available | TiAlN | Carbide M20 type | Honing Edge | 248-1189 |
Loading...Tải…
Application | Centering (Positioning) / Chamfering/Horizontal | Number Contained In A Packet(Piece) | 12 | Number of operating corners | 2 |