(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Work support

Work support
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,676,142VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Since the upper part tilts according to the shape of the workpiece, it is possible to suppress deformation of the workpiece due to the clamp.

 
Part Number
WS-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,676,142 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Bolt A S45C No Burns Bolt with Knob A SCM440 Hardened Reset Bolt You can regulate distortion due to clamping of objects being machined because the top part is slanted to fit the shape of the object being machined.

Please check the type/dimensions/specifications of the part WS-45 in the Work support series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WS-45 trong chuỗi Work support.