(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Press U Clamp【1-2 Pieces Per Package】

Press U Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,200,824VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use for mounting blanking dies and workpieces for presses. A strong clamp

 
Part Number
PUC-14125
PUC-16150
PUC-16200
PUC-20200
PUC-20300
PUC-24250
PUC-30250
PUC-30315
PUC-30400
PUC-36400
PUC-36600
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(g)
Pieces / Sets

3,200,824 VND

1 Piece(s) 6 Day(s) or more 24401251051511702 pcs set

4,725,204 VND

1 Piece(s) 6 Day(s) or more 32501501251722002 pcs set

6,285,190 VND

1 Piece(s) 6 Day(s) or more 32502001751728002 pcs set

8,348,656 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

6 Day(s) or more 35602001702142002 pcs set

14,709,821 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

6 Day(s) or more 35603002702154002 pcs set

13,873,844 VND

1 Piece(s) 6 Day(s) or more 48762502122671002 pcs set

8,909,036 VND

1 Piece(s) 6 Day(s) or more 50742502003437501 Unit

7,246,952 VND

1 Piece(s) 6 Day(s) or more 50743152653447501 Unit

9,355,983 VND

1 Piece(s) 6 Day(s) or more 50744003503461001 Unit

18,662,392 VND

1 Piece(s) 6 Day(s) or more 6010040035040110001 Unit

25,793,084 VND

1 Piece(s) 6 Day(s) or more 6010060055040165001 Unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Finishing S45C Heat Coating HRC32~38° Features Please use this for mold removal for press machines and workpieces. A strong clamp.