(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Magnetic Rod

Magnetic Rod

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Magnetic Rod
  • Magnetic Rod
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      294,443VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Convenient for picking screws and accessories that have fallen into a narrow place.
· LMB-650 with attached light is convenient for searching for objects in dark places.
· Tremendously useful for searching for screws or small articles in lateral grooves due to its bendable tip (MSB-150M). (MSB-150, LMB-650) comes in a plastic case

Specification

●SPQ(piece):10

Materials

●Magnet: Neodymium Magnet
Part Number
MSB-150
MSB-150A
MSB-150B
MSB-150C
MSB-150M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA (Shortest length) B (Longest length) φC (Body diameter) φD (Tip diameter (magnet part)) Mass
(g)

294,443 VND

1 Piece(s) 7 Day(s) or more 1336458.511.035

430,551 VND

1 Piece(s) 7 Day(s) or more 1306458.57.530

391,481 VND

1 Piece(s) 8 Day(s) or more 145741810.030

392,248 VND

1 Piece(s) 10 Day(s) or more 13961010.013.037

345,141 VND

1 Piece(s) 7 Day(s) or more 15347587.525

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Type Other Jigs Features Useful for picking screws or small articles fallen in narrow gaps. LMB-650 with attached light is convenient for searching objects in dark places. Tremendously useful for searching screws or small articles in lateral grooves due to its bendable tip (MSB-150M).