(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Washing Bottle Capacity (ml) 500 – 1,000

Washing Bottle Capacity (ml) 500 – 1,000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    90,871 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0171
0172
0173
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity (ml) Minimum Scale
(ml)
Major Diameter
(mm)
Height
(mm)
Inner Diameter
(mm)
Body / Option Trusco Code Material Mass
(g)
Capacity

90,871 VND

1 Piece(s) 8 Day(s) 250 10 64 220 17.5 Main Body 280-1809 Polyethylene 44 1 pc.

115,621 VND

1 Piece(s) 5 Day(s) or more 500 50 78 255 - - 123-9627 - 60 1 pc.

146,695 VND

1 Piece(s) 8 Day(s) 1000 50 92 302 - - 123-9635 - 94 1 pc.

Basic Specifications

  • Capacity
    1 pc.

Product Description

[Features]
·Since the tip nozzle and cap are integrated, there is no liquid leakage from the gap.
· With scale
[Materials]
· Polyethylene (PE)

Part Number
0171
0172
0173
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity (ml) Minimum Scale
(ml)
Major Diameter
(mm)
Height
(mm)
Inner Diameter
(mm)
Body / Option Trusco Code Material Mass
(g)
Capacity

90,871 VND

1 Piece(s) 8 Day(s) 250 10 64 220 17.5 Main Body 280-1809 Polyethylene 44 1 pc.

115,621 VND

1 Piece(s) 5 Day(s) or more 500 50 78 255 - - 123-9627 - 60 1 pc.

146,695 VND

1 Piece(s) 8 Day(s) 1000 50 92 302 - - 123-9635 - 94 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Since the tip nozzle and the cap are integrated, there is no liquid leakage from the nozzle root.

Materials

●Polyethylene(PE)