(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Open Drum Can (Bolt Band Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    14,572,061 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KD-100B
KD-200B
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Capacity Details
(L)
Top Board Lever Trusco Code Mass
(kg)
Amount Of Content

14,572,061 VND

1 Piece(s) 7 Day(s) or more 100 ~ 199 450 701 100 291-9125 15 1 pc.

23,208,792 VND

1 Piece(s) 7 Day(s) or more 200 567 882 200 291-9133 29 1 pc.

Basic Specifications

  • Product Model
    Open Type
  • Inner Diameter(mm)
    Bolt-Band Type
  • Body / Option
    Removable / Flat Lid without Vent Plug
  • Main body: option
    Main Body
  • Amount Of Content
    1 pc.

Product Description

Drum with excellent corrosion resistance, durability and cleanability.
[Features]
· Bolt-band type.
· Removable top.
· Flat top with no plug.
· Range includes products for use with hazardous materials (UN certified products).
[Applications]
· Storing and transporting solids, powders, viscous liquids, etc.

Part Number
KD-100B
KD-200B
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Capacity Details
(L)
Top Board Lever Trusco Code Mass
(kg)
Amount Of Content

14,572,061 VND

1 Piece(s) 7 Day(s) or more 100 ~ 199 450 701 100 291-9125 15 1 pc.

23,208,792 VND

1 Piece(s) 7 Day(s) or more 200 567 882 200 291-9133 29 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1