(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Scaffolding Clamp Socket for Electric Drill (Combi-Clamp Compatible)

Scaffolding Clamp Socket for Electric Drill (Combi-Clamp Compatible)

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of ESS-17C

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    88
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Supports Dual Use Clamps
  • Socket Depth(mm)
    45
  • Material
    SCM435
  • Weight(g)
    110
  • Socket Section Outer Diameter(mm)
    23.5
  • Packing Dimensions (Height x Width)(mm)
    129×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Hexagon shank part is a press fitted type, so it is resistant to twisting or breaking (7.2 V, 14.4 V, 18 V compatible).
Part Number
ESS-17C
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

268,647 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    88
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Supports Dual Use Clamps
  • Socket Depth(mm)
    45
  • Material
    SCM435
  • Weight(g)
    110
  • Socket Section Outer Diameter(mm)
    23.5
  • Packing Dimensions (Height x Width)(mm)
    129×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Hexagon shank part is a press fitted type, so it is resistant to twisting or breaking (7.2 V, 14.4 V, 18 V compatible).

Product Description

[Features]
・ Connection between hex shank part and the socket part is press-fitted, which is resistant to torsion and bending (18 V Compatible)
・ TOP original streamlined shape that reduces weight and absorbs impact (External shape)
・ Hex shank section is 6.35 mm and can be quickly attached to an impact screwdriver for use
・ It is a 12-point surface that is easy to insert for use
・ It is a product of made in Japan that uses carefully selected materials to provide safety and security assured by all Japanese materials
・ Compatible with dual-purpose clamps (Depth: 45 mm)
[Applications]
・ It is ideal for attaching and detaching continuous scaffolding clamps

Specifications of ESS-17C

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    88
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Supports Dual Use Clamps
  • Socket Depth(mm)
    45
  • Material
    SCM435
  • Weight(g)
    110
  • Socket Section Outer Diameter(mm)
    23.5
  • Packing Dimensions (Height x Width)(mm)
    129×35
  • Guaranteed Torque(N·m)
    75
  • Features
    Hexagon shank part is a press fitted type, so it is resistant to twisting or breaking (7.2 V, 14.4 V, 18 V compatible).
Part Number
ESS-17C
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

268,647 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1