(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Nippers

Plastic Nippers

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of PLN-115

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Plastic Cutting Performance(φ/mm)
    3
  • Set / Single
    Single Item
  • Material
    DSRIK6
  • Body / Option
    Main Body
  • Weight(g)
    45
  • Head Width(mm)
    11
  • Head Thickness(mm)
    6
  • Tip Length(mm)
    20
  • Grip Width(mm)
    48
  • Backing Sheet Dimension Height x Width(mm)
    180×65
  • Supplementary Explanation
    Slack can be precisely adjusted with a flathead screwdriver, and the spring can be replaced
Part Number
PLN-115
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

894,933 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Plastic Cutting Performance(φ/mm)
    3
  • Set / Single
    Single Item
  • Material
    DSRIK6
  • Body / Option
    Main Body
  • Weight(g)
    45
  • Head Width(mm)
    11
  • Head Thickness(mm)
    6
  • Tip Length(mm)
    20
  • Grip Width(mm)
    48
  • Backing Sheet Dimension Height x Width(mm)
    180×65
  • Supplementary Explanation
    Slack can be precisely adjusted with a flathead screwdriver, and the spring can be replaced

Product Description

Stainless steel plastic wire cutters that can be boiled.
[Features]
・ Since they are made of stainless steel, it is rust resistant and has excellent abrasion resistance
・ Fine adjustment of looseness is possible with straight-slot screwdriver
・ Spring prevents fatigue in continuous work
・ Spring is replaceable
・ Easy to grip, with molded clip suitable for continuous work
[Applications]
・ They are ideal for cutting various plastics up to ø3 (diameter: 3 mm)
・ They are convenient for cutting hobbies, light electrical parts, etc.
・ For gate cutting of plastic parts

Specifications of PLN-115

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Plastic Cutting Performance(φ/mm)
    3
  • Set / Single
    Single Item
  • Material
    DSRIK6
  • Body / Option
    Main Body
  • Weight(g)
    45
  • Head Width(mm)
    11
  • Head Thickness(mm)
    6
  • Tip Length(mm)
    20
  • Grip Width(mm)
    48
  • Backing Sheet Dimension Height x Width(mm)
    180×65
  • Supplementary Explanation
    Slack can be precisely adjusted with a flathead screwdriver, and the spring can be replaced
Part Number
PLN-115
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

894,933 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1