(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Ratchet Wrench (for Housing Construction)

Compact Ratchet Wrench (for Housing Construction)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    869,261 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RM-17X19C
RM-17X21C
RM-19X21C
RM-19X24C
RM-21X24C
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Socket Outer Diameter
(mm)
Guaranteed Torque
(N·m)

1,087,958 VND

1 Piece(s) 9 Day(s) 17×19 Small: 23.5/large: 26 Small: 308.9, large: 367.7

1,035,315 VND

1 Piece(s) 9 Day(s) 17×21 Small: 23.5/large: 28.5 Small: 308.9, large: 426.6

1,087,958 VND

1 Piece(s) 9 Day(s) 19×21 Small: 26/large: 28.5 Small: 367.7, large: 426.6

869,261 VND

1 Piece(s) 9 Day(s) 19×24 Small: 26/large: 32.5 Small: 367.7, large: 426.6

1,140,601 VND

1 Piece(s) 9 Day(s) 21×24 Small: 28.5/large: 32.5 Small: 426.6, large: 426.6

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    250
  • Single Product/Set Classification
    Single Item
  • Weight(g)
    360
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    The socket part is thin, so it can be used in a small spaces. It is a compact short type pursuing workability.The main body, and even the claws, are forged and have outstanding strength. The processing holes of the head are filled, and it maintains a smooth ratchet operation. It has two φ4.5 mm holes for safety cords. The surface of the main body has a rust-resistant cationic paint finish. The socket part is plated to prevent rust.

Product Description

Thin-type socket ideal for housing construction sites

[Features]
· The socket part is thin, allowing it to be used in tight spaces.
· Compact short type in pursuit of workability.
· Both the body and the claw are forged for excellent strength.
· The head is subjected to offset filling during processing to maintain a smooth ratchet drive.
· Features two φ4.5 mm holes for safety cords.
· The surface is finished with a rust-resistant coating.
· The socket part has a plated finish and is rust resistant

Part Number
RM-17X19C
RM-17X21C
RM-19X21C
RM-19X24C
RM-21X24C
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Socket Outer Diameter
(mm)
Guaranteed Torque
(N·m)

1,087,958 VND

1 Piece(s) 9 Day(s) 17×19 Small: 23.5/large: 26 Small: 308.9, large: 367.7

1,035,315 VND

1 Piece(s) 9 Day(s) 17×21 Small: 23.5/large: 28.5 Small: 308.9, large: 426.6

1,087,958 VND

1 Piece(s) 9 Day(s) 19×21 Small: 26/large: 28.5 Small: 367.7, large: 426.6

869,261 VND

1 Piece(s) 9 Day(s) 19×24 Small: 26/large: 32.5 Small: 367.7, large: 426.6

1,140,601 VND

1 Piece(s) 9 Day(s) 21×24 Small: 28.5/large: 32.5 Small: 426.6, large: 426.6

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1