(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Aluminum Short Ratchet Wrench

Aluminum Short Ratchet Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    1,272,209 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RM-17X19A
RM-17X21A
RM-19X21A
RM-19X24A
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Socket Outer Diameter
(mm)

1,316,078 VND

1 Piece(s) 9 Day(s) 17×19 Small: 23.5/large: 26

1,272,209 VND

1 Piece(s) 9 Day(s) 17×21 Small: 23.5/large: 28.5

1,316,078 VND

1 Piece(s) 9 Day(s) 19×21 Small: 26/large: 28.5

1,395,042 VND

1 Piece(s) 9 Day(s) 19×24 Small: 26/large: 32.5

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    241
  • Single Product/Set Classification
    Single Item
  • Guaranteed Torque(N·m)
    Small: 196.1, large: 196.1
  • Weight(g)
    235
  • Material
    Body: Aluminum, Cr-V
  • Specifications
    12-Sided Surface
  • Features
    The main body was created using aluminum to make it lightweight. The grips are anti-slip, and have different colors to easily differentiate between sizes. Compact and short to improve ease of use. The hook is of course forged, so it boasts outstanding strength. The portion that switches between widely open hooks provides stable ratcheting operation, allowing slurry, sand, and the like that infiltrate the product when it is used in severe conditions to be quickly expelled. Has one φ4.5 mm hole for safety codes.

Product Description

[Features]
· The body is made of aluminum, making it lightweight.
· Equipped with an anti-slip grip that is color coded to allow the size to be identified.
· Compact short type in pursuit of workability.
· Jaw is forged to ensure outstanding strength.
· The switch on the wide-open claw immediately eliminates intruding sand or muddy water when working under difficult conditions, allowing stable ratchet work.
· Features one φ4.5 mm hole for safety cords.

Part Number
RM-17X19A
RM-17X21A
RM-19X21A
RM-19X24A
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Socket Outer Diameter
(mm)

1,316,078 VND

1 Piece(s) 9 Day(s) 17×19 Small: 23.5/large: 26

1,272,209 VND

1 Piece(s) 9 Day(s) 17×21 Small: 23.5/large: 28.5

1,316,078 VND

1 Piece(s) 9 Day(s) 19×21 Small: 26/large: 28.5

1,395,042 VND

1 Piece(s) 9 Day(s) 19×24 Small: 26/large: 32.5

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1