(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cermet Tipped Saw Sakura (for Iron)

Cermet Tipped Saw Sakura (for Iron)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,809,380VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Due to the integration of the special grooving of the base metal and the cermet insert, the durability has increased by more than 30%. Absorbs vibration with a laser slit and special resin (in-house comparison). Demonstrates silent effect.

 
Part Number
TP355F
TP405F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Maximum Operating Rotational Speed
(rpm)

5,809,380 VND

1 Piece(s) 11 Day(s) or more 3552.4641400

9,602,738 VND

1 Piece(s) 11 Day(s) or more 4052.8801000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work Material Iron Hole Diameter(mm) 25.4 Number Contained(Sheets) 1