(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Grand Super PS Paper

Grand Super PS Paper
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,146,206VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Abrasive paper with glue with long life that emphasizes grinding force.

 
Part Number
PGAD-H-180
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,146,206 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Sander Paper Work Piece General Steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Non-metal Outer Diameter Size(mm) 125
Inner Diameter Size(mm) - Particle Size(#) 180 Abrasive Grain Alundum
Presence of a Hole None Connection Model Glue application With / Without Pattern Coating Available
Quantity(Sheets) 100 Use (1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles Base Material -
Pattern Image -

Please check the type/dimensions/specifications of the part PGAD-H-180 in the Grand Super PS Paper series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PGAD-H-180 trong chuỗi Grand Super PS Paper.