(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SW3-1275SWA |
SW3-1275SWB |
SW3-1575SWA |
SW3-1575SWB |
SW3-1875SWA |
SW3-1875SWB |
SW3-1890SWA |
SW3-1890SWB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Depth (mm) | Drawer internal dimensions (mm) |
Wheel Diameter (mm) |
Adjuster Screw Size | Wheel Material | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | Quote | 1200 | 750 | 268 x 338 x 103 (4 pcs) | φ60 | M12×1.75 | Nylon | 67.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1200 | 750 | 369 x 501 x 75 (2 pcs), 369 x 501 x 217 (1 pc) | φ75 | M12×1.79 | Urethane | 71.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1500 | 750 | 268 x 338 x 103 (4 pcs) | φ60 | M12×1.76 | Nylon | 74.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1500 | 750 | 369 x 501 x 75 (2 pcs), 369 x 501 x 217 (1 pc) | φ75 | M12×1.80 | Urethane | 78.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 750 | 268 x 338 x 103 (4 pcs) | φ60 | M12×1.77 | Nylon | 79.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 750 | 369 x 501 x 75 (2 pcs), 369 x 501 x 217 (1 pc) | φ75 | M12×1.81 | Urethane | 83.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 900 | 268 x 338 x 103 (4 pcs) | φ60 | M12×1.78 | Nylon | 84.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 900 | 369 x 501 x 75 (2 pcs), 369 x 501 x 217 (1 pc) | φ75 | M12×1.82 | Urethane | 88.0 | 1 unit |
[Features]
· Main parts have a welded structure for superior strength.
[Applications]
· For research facilities, cleanrooms, etc.
Part Number |
---|
SW3-1275SWA |
SW3-1275SWB |
SW3-1575SWA |
SW3-1575SWB |
SW3-1875SWA |
SW3-1875SWB |
SW3-1890SWA |
SW3-1890SWB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Depth (mm) | Drawer internal dimensions (mm) |
Wheel Diameter (mm) |
Adjuster Screw Size | Wheel Material | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | Quote | 1200 | 750 | 268 x 338 x 103 (4 pcs) | φ60 | M12×1.75 | Nylon | 67.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1200 | 750 | 369 x 501 x 75 (2 pcs), 369 x 501 x 217 (1 pc) | φ75 | M12×1.79 | Urethane | 71.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1500 | 750 | 268 x 338 x 103 (4 pcs) | φ60 | M12×1.76 | Nylon | 74.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1500 | 750 | 369 x 501 x 75 (2 pcs), 369 x 501 x 217 (1 pc) | φ75 | M12×1.80 | Urethane | 78.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 750 | 268 x 338 x 103 (4 pcs) | φ60 | M12×1.77 | Nylon | 79.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 750 | 369 x 501 x 75 (2 pcs), 369 x 501 x 217 (1 pc) | φ75 | M12×1.81 | Urethane | 83.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 900 | 268 x 338 x 103 (4 pcs) | φ60 | M12×1.78 | Nylon | 84.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 900 | 369 x 501 x 75 (2 pcs), 369 x 501 x 217 (1 pc) | φ75 | M12×1.82 | Urethane | 88.0 | 1 unit |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.