(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
All Stainless Steel Workbench with Drawer, SUS304, Equal Load (kg) 300

All Stainless Steel Workbench with Drawer, SUS304, Equal Load (kg) 300

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SW3-0960SD1
SW3-0975SD1
SW3-1260SD1
SW3-1275SD1
SW3-1560SD1
SW3-1575SD1
SW3-1860SD1
SW3-1875SD1
SW3-1890SD1
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Mass
(kg)
Capacity

-

1 Piece(s) Quote 900 600 40.0 1 unit

-

1 Piece(s) Quote 900 750 43.0 1 unit

-

1 Piece(s) Quote 1200 600 47.0 1 unit

-

1 Piece(s) Quote 1200 750 51.0 1 unit

-

1 Piece(s) Quote 1500 600 54.0 1 unit

-

1 Piece(s) Quote 1500 750 59.0 1 unit

-

1 Piece(s) Quote 1800 600 60.0 1 unit

-

1 Piece(s) Quote 1800 750 65.0 1 unit

-

1 Piece(s) Quote 1800 900 70.0 1 unit

Basic Specifications

  • Product Type
    Stainless steel work bench
  • Height (mm)
    740
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    465×387×68
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Specification 3
    Drawer: 1 stage x 1 row, SD-1, with lock
  • Capacity
    1 unit

Product Description

[Features]
· Main parts have a welded structure for superior strength.
· As the drawer can slide, it can be installed in any position.
· Either H-type frame or 3-side frame can be used.
· The size can be changed if requested.
[Applications]
· For research facilities, cleanrooms, etc.

Part Number
SW3-0960SD1
SW3-0975SD1
SW3-1260SD1
SW3-1275SD1
SW3-1560SD1
SW3-1575SD1
SW3-1860SD1
SW3-1875SD1
SW3-1890SD1
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Mass
(kg)
Capacity

-

1 Piece(s) Quote 900 600 40.0 1 unit

-

1 Piece(s) Quote 900 750 43.0 1 unit

-

1 Piece(s) Quote 1200 600 47.0 1 unit

-

1 Piece(s) Quote 1200 750 51.0 1 unit

-

1 Piece(s) Quote 1500 600 54.0 1 unit

-

1 Piece(s) Quote 1500 750 59.0 1 unit

-

1 Piece(s) Quote 1800 600 60.0 1 unit

-

1 Piece(s) Quote 1800 750 65.0 1 unit

-

1 Piece(s) Quote 1800 900 70.0 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1