(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Work Desk, Uniform Load 20 kg

Compact Work Desk, Uniform Load 20 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    12,613,923 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VU-701NW
VUD-701NW
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Trusco Code Surface resistance value
(Ω)
Specifications Mass
(kg)
Capacity

12,613,923 VND

1 Piece(s) 9 Day(s) Standard Type 393-3199 - - 14.5 1 unit

14,631,055 VND

1 Piece(s) 12 Day(s) Antistatic Mat Stretch - 2×106 Ground Wire Length: 2 m 15.5 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    700~900
  • Width (mm)
    700
  • Depth (mm)
    450
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    473×376×39
  • Material
    Main Body: Steel
  • Top Plate Material
    Polyester decoration
  • Vertical pitch(mm)
    50
  • Capacity
    1 unit

Product Description

A standing desk suitable for doing paperwork, etc.
[Features]
· The height of the desk can be adjusted by 50 mm pitch.
· Desktop space can be used efficiently as it comes with drawers that allow necessary tools and the like to be retrieved immediately.
[Applications]
· Ideal for writing tasks such as creating manufacturing instructions.
· Can also be used as an auxiliary table at factories, etc.

Part Number
VU-701NW
VUD-701NW
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Trusco Code Surface resistance value
(Ω)
Specifications Mass
(kg)
Capacity

12,613,923 VND

1 Piece(s) 9 Day(s) Standard Type 393-3199 - - 14.5 1 unit

14,631,055 VND

1 Piece(s) 12 Day(s) Antistatic Mat Stretch - 2×106 Ground Wire Length: 2 m 15.5 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1