(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Light Duty Height Adjustable Workbench, Uniform Load 250 kg

Light Duty Height Adjustable Workbench, Uniform Load 250 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AWMP-0960
AWMP-0975
AWMP-1260
AWMP-1275
AWMP-1575
AWMP-1590
AWMP-1875
AWMP-1890
AWMR-0960
AWMR-0975
AWMR-1260
AWMR-1275
AWMR-1575
AWMR-1590
AWMR-1875
AWMR-1890
AWMS-0960
AWMS-0975
AWMS-1260
AWMS-1275
AWMS-1575
AWMS-1590
AWMS-1875
AWMS-1890
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

14,023,064 VND

1 Piece(s) 9 Day(s) 900 600 DAP Decorative Top Plate 301-5491 29.0 1 unit

-

1 Piece(s) Quote 900 750 DAP Decorative Top Plate 301-5505 31.5 1 unit

-

1 Piece(s) Quote 1200 600 DAP Decorative Top Plate 301-5513 34.0 1 unit

-

1 Piece(s) Quote 1200 750 DAP Decorative Top Plate 301-5521 37.5 1 unit

-

1 Piece(s) Quote 1500 750 DAP Decorative Top Plate 301-5530 45.5 1 unit

-

1 Piece(s) Quote 1500 900 DAP Decorative Top Plate 301-5548 51.5 1 unit

-

1 Piece(s) Quote 1800 750 DAP Decorative Top Plate 301-5556 53.5 1 unit

-

1 Piece(s) Quote 1800 900 DAP Decorative Top Plate 301-5564 57.5 1 unit

14,806,330 VND

1 Piece(s) 9 Day(s) 900 600 Linoleum Upholstered Top Plate 301-5572 29.5 1 unit

-

1 Piece(s) Quote 900 750 Linoleum Upholstered Top Plate 301-5581 32.5 1 unit

-

1 Piece(s) Quote 1200 600 Linoleum Upholstered Top Plate 301-5599 36.0 1 unit

-

1 Piece(s) Quote 1200 750 Linoleum Upholstered Top Plate 301-5602 40.0 1 unit

-

1 Piece(s) Quote 1500 750 Linoleum Upholstered Top Plate 301-5611 46.5 1 unit

-

1 Piece(s) Quote 1500 900 Linoleum Upholstered Top Plate 301-5629 52.0 1 unit

-

1 Piece(s) Quote 1800 750 Linoleum Upholstered Top Plate 301-5637 56.0 1 unit

-

1 Piece(s) Quote 1800 900 Linoleum Upholstered Top Plate 301-5645 60.0 1 unit

14,635,559 VND

1 Piece(s) 9 Day(s) 900 600 Steel Top Plate 301-5653 29.5 1 unit

-

1 Piece(s) Quote 900 750 Steel Top Plate 301-5661 23.5 1 unit

-

1 Piece(s) Quote 1200 600 Steel Top Plate 301-5670 36.0 1 unit

-

1 Piece(s) Quote 1200 750 Steel Top Plate 301-5688 40.0 1 unit

-

1 Piece(s) Quote 1500 750 Steel Top Plate 301-5696 48.5 1 unit

-

1 Piece(s) Quote 1500 900 Steel Top Plate 301-5700 54.0 1 unit

-

1 Piece(s) Quote 1800 750 Steel Top Plate 301-5718 56.0 1 unit

-

1 Piece(s) Quote 1800 900 Steel Top Plate 301-5726 62.5 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    700~910
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: screw adjustment method
  • Specification 2
    Vertical pitch: 35 mm
  • Capacity
    1 unit

Product Description

A workbench that can be adjusted to the required height.
[Features]
· The height can be adjusted between 700 and 910 mm with the pitch at 35 mm.
· A DAP resin top board is used for its warm appearance and offers outstanding oil resistance and chemical resistance.
· The surface is smooth, hard and resistant to warping and cracking.
· Without casters.
· Made in Japan.
[Applications]
· Can be used for both sitting and standing work to suit the job

Part Number
AWMP-0960
AWMP-0975
AWMP-1260
AWMP-1275
AWMP-1575
AWMP-1590
AWMP-1875
AWMP-1890
AWMR-0960
AWMR-0975
AWMR-1260
AWMR-1275
AWMR-1575
AWMR-1590
AWMR-1875
AWMR-1890
AWMS-0960
AWMS-0975
AWMS-1260
AWMS-1275
AWMS-1575
AWMS-1590
AWMS-1875
AWMS-1890
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

14,023,064 VND

1 Piece(s) 9 Day(s) 900 600 DAP Decorative Top Plate 301-5491 29.0 1 unit

-

1 Piece(s) Quote 900 750 DAP Decorative Top Plate 301-5505 31.5 1 unit

-

1 Piece(s) Quote 1200 600 DAP Decorative Top Plate 301-5513 34.0 1 unit

-

1 Piece(s) Quote 1200 750 DAP Decorative Top Plate 301-5521 37.5 1 unit

-

1 Piece(s) Quote 1500 750 DAP Decorative Top Plate 301-5530 45.5 1 unit

-

1 Piece(s) Quote 1500 900 DAP Decorative Top Plate 301-5548 51.5 1 unit

-

1 Piece(s) Quote 1800 750 DAP Decorative Top Plate 301-5556 53.5 1 unit

-

1 Piece(s) Quote 1800 900 DAP Decorative Top Plate 301-5564 57.5 1 unit

14,806,330 VND

1 Piece(s) 9 Day(s) 900 600 Linoleum Upholstered Top Plate 301-5572 29.5 1 unit

-

1 Piece(s) Quote 900 750 Linoleum Upholstered Top Plate 301-5581 32.5 1 unit

-

1 Piece(s) Quote 1200 600 Linoleum Upholstered Top Plate 301-5599 36.0 1 unit

-

1 Piece(s) Quote 1200 750 Linoleum Upholstered Top Plate 301-5602 40.0 1 unit

-

1 Piece(s) Quote 1500 750 Linoleum Upholstered Top Plate 301-5611 46.5 1 unit

-

1 Piece(s) Quote 1500 900 Linoleum Upholstered Top Plate 301-5629 52.0 1 unit

-

1 Piece(s) Quote 1800 750 Linoleum Upholstered Top Plate 301-5637 56.0 1 unit

-

1 Piece(s) Quote 1800 900 Linoleum Upholstered Top Plate 301-5645 60.0 1 unit

14,635,559 VND

1 Piece(s) 9 Day(s) 900 600 Steel Top Plate 301-5653 29.5 1 unit

-

1 Piece(s) Quote 900 750 Steel Top Plate 301-5661 23.5 1 unit

-

1 Piece(s) Quote 1200 600 Steel Top Plate 301-5670 36.0 1 unit

-

1 Piece(s) Quote 1200 750 Steel Top Plate 301-5688 40.0 1 unit

-

1 Piece(s) Quote 1500 750 Steel Top Plate 301-5696 48.5 1 unit

-

1 Piece(s) Quote 1500 900 Steel Top Plate 301-5700 54.0 1 unit

-

1 Piece(s) Quote 1800 750 Steel Top Plate 301-5718 56.0 1 unit

-

1 Piece(s) Quote 1800 900 Steel Top Plate 301-5726 62.5 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Height adjustment is possible with 35mm pitch.