(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Mesh Rack Support (SUS304 / Threaded Specification) (SES-900N)

Stainless Steel Mesh Rack Support (SUS304 / Threaded Specification) (SES-900N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    606,289 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SES-1200N
SES-1500N
SES-1800N
SES-720N
SES-900N
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length Dimension
(mm)
Trusco Code Mass Amount Of Content

875,995 VND

1 Piece(s) 9 Day(s) 1228 256-4998 1000g 1 pc.

1,079,442 VND

1 Piece(s) 9 Day(s) 1533 256-5005 1300g 1 pc.

1,262,196 VND

1 Piece(s) 9 Day(s) 1838 256-5013 1500g 1 pc.

606,289 VND

1 Piece(s) 9 Day(s) 745 256-4971 600g 1 pc.

749,108 VND

1 Piece(s) 9 Day(s) 923 256-4980 900g 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Application
    Supporting post for mesh racks.
  • Specifications
    Threading specifications
  • Thread Part
    Adjuster (M12 x 1.75 mm)
  • Post Diameter(mm)
    25.4
  • Amount Of Content
    1 pc.

Product Description

Stainless steel supporting posts for mesh racks.
[Features]
· Material Stainless steel (SUS304).
[Applications]
· Supporting post for mesh racks.

Part Number
SES-1200N
SES-1500N
SES-1800N
SES-720N
SES-900N
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length Dimension
(mm)
Trusco Code Mass Amount Of Content

875,995 VND

1 Piece(s) 9 Day(s) 1228 256-4998 1000g 1 pc.

1,079,442 VND

1 Piece(s) 9 Day(s) 1533 256-5005 1300g 1 pc.

1,262,196 VND

1 Piece(s) 9 Day(s) 1838 256-5013 1500g 1 pc.

606,289 VND

1 Piece(s) 9 Day(s) 745 256-4971 600g 1 pc.

749,108 VND

1 Piece(s) 9 Day(s) 923 256-4980 900g 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1