(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
For Caster Base Unit φ150 (Caster Diameter 150 mm)

For Caster Base Unit φ150 (Caster Diameter 150 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    4,017,603 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CUD-470-150
CUD-570-150
CUD-720-150
CUD-920-150
CUD-M1.5-445-150
CUD-M1.5-595-150
CUD-M2-450-150
CUD-M2-600-150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Conform Trusco Code Mass 内容量

4,177,340 VND

1 Piece(s) 9 Day(s) 471 M3/M5 Type For Depth 471 mm 352-5953 6kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

4,484,812 VND

1 Piece(s) 9 Day(s) 571 M3/M5 Type For Depth 571 mm 352-5961 6.5kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

5,299,822 VND

1 Piece(s) 9 Day(s) 721 M3/M5 Type For Depth 721 mm 352-5970 8.5kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

5,934,439 VND

1 Piece(s) 9 Day(s) 921 M3/M5 Type For Depth 921 mm 352-5988 9.5kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

4,017,603 VND

1 Piece(s) 9 Day(s) 455 M1.5 Type For Depth 455 mm 352-6011 5kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

4,385,862 VND

1 Piece(s) 9 Day(s) 595 M1.5 Type For Depth 595 mm 352-5996 6.3kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

4,017,603 VND

1 Piece(s) 9 Day(s) 450 M2 Type For Depth 450 mm 352-5945 5kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

4,385,862 VND

1 Piece(s) 9 Day(s) 600 M2 Type For Depth 600 mm 352-6003 6.3kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

Basic Specifications

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Features
    By attaching the caster unit, casters are attached to the shelves, making it easy to change the layout.
  • Specifications
    If using with casters mounted, calculate the load capacity (allowable load for the caster used x 4 x 0.8) before use
  • Caution
    Neo Gray color
  • Maximum Load
    Within 500 kg/stand
  • The treatment of Metal fittings surface
    Baked-on coating
  • Accessory 1
    Bolts and screws for attaching to the main body M8 x 20 x 8 sets, M6 x 20 x 12 sets
  • Accessory 2
    Caster Mounting Bolt & Nut M10 x 20 16 Pieces
  • 内容量
    1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

Product Description

A unit for attaching casters to the shelf.
[Features]
· Shelves can be moved by installing the optional casters.
· φ150 (150 mm diameter) casters can be mounted.
· φ100 (100 mm diameter) specification makes it possible to load with heavy objects.
[Applications]
· Ideal for layout changes as well as transporting items on shelves.

Part Number
CUD-470-150
CUD-570-150
CUD-720-150
CUD-920-150
CUD-M1.5-445-150
CUD-M1.5-595-150
CUD-M2-450-150
CUD-M2-600-150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Conform Trusco Code Mass 内容量

4,177,340 VND

1 Piece(s) 9 Day(s) 471 M3/M5 Type For Depth 471 mm 352-5953 6kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

4,484,812 VND

1 Piece(s) 9 Day(s) 571 M3/M5 Type For Depth 571 mm 352-5961 6.5kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

5,299,822 VND

1 Piece(s) 9 Day(s) 721 M3/M5 Type For Depth 721 mm 352-5970 8.5kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

5,934,439 VND

1 Piece(s) 9 Day(s) 921 M3/M5 Type For Depth 921 mm 352-5988 9.5kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

4,017,603 VND

1 Piece(s) 9 Day(s) 455 M1.5 Type For Depth 455 mm 352-6011 5kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

4,385,862 VND

1 Piece(s) 9 Day(s) 595 M1.5 Type For Depth 595 mm 352-5996 6.3kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

4,017,603 VND

1 Piece(s) 9 Day(s) 450 M2 Type For Depth 450 mm 352-5945 5kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

4,385,862 VND

1 Piece(s) 9 Day(s) 600 M2 Type For Depth 600 mm 352-6003 6.3kg 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20: 8 pcs, M6 x 20: 12 pcs, Caster Mounting M10 x 20 Nuts and Bolts: 16 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1