(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 2,400 mm, 6 Shelf Type)

Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 2,400 mm, 6 Shelf Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    11,036,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M3-8356-NG
M3-8356B-NG
M3-8366-NG
M3-8366B-NG
M3-8376-NG
M3-8376B-NG
M3-8396-NG
M3-8396B-NG
M3-8456-NG
M3-8456B-NG
M3-8466-NG
M3-8466B-NG
M3-8476-NG
M3-8476B-NG
M3-8496-NG
M3-8496B-NG
M3-8556-NG
M3-8556B-NG
M3-8566-NG
M3-8566B-NG
M3-8576-NG
M3-8576B-NG
M3-8596-NG
M3-8596B-NG
M3-8656-NG
M3-8656B-NG
M3-8666-NG
M3-8666B-NG
M3-8676-NG
M3-8676B-NG
M3-8696-NG
M3-8696B-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Caution 内容量

13,703,480 VND

1 Piece(s) 9 Day(s) Standalone Type 900 471 840 351-5770 60.6kg - 1 unit

11,519,510 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 900 471 840 351-5788 50.34kg Cannot be used by connecting type alone. 1 unit

15,109,871 VND

1 Piece(s) 9 Day(s) Standalone Type 900 571 840 351-5818 67.06kg - 1 unit

12,925,900 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 900 571 840 351-5826 56.8kg Cannot be used by connecting type alone. 1 unit

16,918,216 VND

1 Piece(s) 9 Day(s) Standalone Type 900 721 840 351-5851 74.88kg - 1 unit

14,734,246 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 900 721 840 351-5869 64.62kg Cannot be used by connecting type alone. 1 unit

20,498,158 VND

1 Piece(s) 9 Day(s) Standalone Type 900 921 840 351-5893 93.52kg - 1 unit

18,314,186 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 900 921 840 351-5907 83.26kg Cannot be used by connecting type alone. 1 unit

15,768,541 VND

1 Piece(s) 9 Day(s) Standalone Type 1200 471 1140 351-5931 70.36kg - 1 unit

13,584,570 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1200 471 1140 351-5940 60.1kg Cannot be used by connecting type alone. 1 unit

17,452,185 VND

1 Piece(s) 9 Day(s) Standalone Type 1200 571 1140 351-5974 78.14kg - 1 unit

15,268,215 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1200 571 1140 351-5982 67.88kg Cannot be used by connecting type alone. 1 unit

15,858,409 VND

1 Piece(s) 9 Day(s) Standalone Type 1200 721 1140 351-6016 92.86kg - 1 unit

12,876,000 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1200 721 1140 351-6024 82.6kg Cannot be used by connecting type alone. 1 unit

24,212,796 VND

1 Piece(s) 9 Day(s) Standalone Type 1200 921 1140 351-6059 111.08kg - 1 unit

22,028,825 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1200 921 1140 351-6067 100.82kg Cannot be used by connecting type alone. 1 unit

12,536,000 VND

1 Piece(s) 9 Day(s) Standalone Type 1500 471 1440 351-6091 80.08kg - 1 unit

11,036,000 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1500 471 1440 351-6105 69.82kg Cannot be used by connecting type alone. 1 unit

15,837,591 VND

1 Piece(s) 9 Day(s) Standalone Type 1500 571 1440 351-6130 96.08kg - 1 unit

14,861,729 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1500 571 1440 351-6148 85.82kg Cannot be used by connecting type alone. 1 unit

16,620,000 VND

1 Piece(s) 9 Day(s) Standalone Type 1500 721 1440 351-6172 106.84kg - 1 unit

15,120,000 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1500 721 1440 351-6181 96.58kg Cannot be used by connecting type alone. 1 unit

20,301,401 VND

1 Piece(s) 9 Day(s) Standalone Type 1500 921 1440 351-6211 128.6kg - 1 unit

21,277,263 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1500 921 1440 351-6229 118.34kg Cannot be used by connecting type alone. 1 unit

22,056,220 VND

1 Piece(s) 9 Day(s) Standalone Type 1800 471 1740 351-6253 103.86kg - 1 unit

19,872,248 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1800 471 1740 351-6261 93.6kg Cannot be used by connecting type alone. 1 unit

24,906,476 VND

1 Piece(s) 9 Day(s) Standalone Type 1800 571 1740 351-6296 116.02kg - 1 unit

22,722,505 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1800 571 1740 351-6300 105.76kg Cannot be used by connecting type alone. 1 unit

27,682,780 VND

1 Piece(s) 9 Day(s) Standalone Type 1800 721 1740 351-6334 129.6kg - 1 unit

25,498,810 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1800 721 1740 351-6342 119.34kg Cannot be used by connecting type alone. 1 unit

33,437,948 VND

1 Piece(s) 9 Day(s) Standalone Type 1800 921 1740 351-6377 151.6kg - 1 unit

31,253,978 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1800 921 1740 351-6385 141.34kg Cannot be used by connecting type alone. 1 unit

Basic Specifications

Product Description

[Features]
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Part Number
M3-8356-NG
M3-8356B-NG
M3-8366-NG
M3-8366B-NG
M3-8376-NG
M3-8376B-NG
M3-8396-NG
M3-8396B-NG
M3-8456-NG
M3-8456B-NG
M3-8466-NG
M3-8466B-NG
M3-8476-NG
M3-8476B-NG
M3-8496-NG
M3-8496B-NG
M3-8556-NG
M3-8556B-NG
M3-8566-NG
M3-8566B-NG
M3-8576-NG
M3-8576B-NG
M3-8596-NG
M3-8596B-NG
M3-8656-NG
M3-8656B-NG
M3-8666-NG
M3-8666B-NG
M3-8676-NG
M3-8676B-NG
M3-8696-NG
M3-8696B-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Caution 内容量

13,703,480 VND

1 Piece(s) 9 Day(s) Standalone Type 900 471 840 351-5770 60.6kg - 1 unit

11,519,510 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 900 471 840 351-5788 50.34kg Cannot be used by connecting type alone. 1 unit

15,109,871 VND

1 Piece(s) 9 Day(s) Standalone Type 900 571 840 351-5818 67.06kg - 1 unit

12,925,900 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 900 571 840 351-5826 56.8kg Cannot be used by connecting type alone. 1 unit

16,918,216 VND

1 Piece(s) 9 Day(s) Standalone Type 900 721 840 351-5851 74.88kg - 1 unit

14,734,246 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 900 721 840 351-5869 64.62kg Cannot be used by connecting type alone. 1 unit

20,498,158 VND

1 Piece(s) 9 Day(s) Standalone Type 900 921 840 351-5893 93.52kg - 1 unit

18,314,186 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 900 921 840 351-5907 83.26kg Cannot be used by connecting type alone. 1 unit

15,768,541 VND

1 Piece(s) 9 Day(s) Standalone Type 1200 471 1140 351-5931 70.36kg - 1 unit

13,584,570 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1200 471 1140 351-5940 60.1kg Cannot be used by connecting type alone. 1 unit

17,452,185 VND

1 Piece(s) 9 Day(s) Standalone Type 1200 571 1140 351-5974 78.14kg - 1 unit

15,268,215 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1200 571 1140 351-5982 67.88kg Cannot be used by connecting type alone. 1 unit

15,858,409 VND

1 Piece(s) 9 Day(s) Standalone Type 1200 721 1140 351-6016 92.86kg - 1 unit

12,876,000 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1200 721 1140 351-6024 82.6kg Cannot be used by connecting type alone. 1 unit

24,212,796 VND

1 Piece(s) 9 Day(s) Standalone Type 1200 921 1140 351-6059 111.08kg - 1 unit

22,028,825 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1200 921 1140 351-6067 100.82kg Cannot be used by connecting type alone. 1 unit

12,536,000 VND

1 Piece(s) 9 Day(s) Standalone Type 1500 471 1440 351-6091 80.08kg - 1 unit

11,036,000 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1500 471 1440 351-6105 69.82kg Cannot be used by connecting type alone. 1 unit

15,837,591 VND

1 Piece(s) 9 Day(s) Standalone Type 1500 571 1440 351-6130 96.08kg - 1 unit

14,861,729 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1500 571 1440 351-6148 85.82kg Cannot be used by connecting type alone. 1 unit

16,620,000 VND

1 Piece(s) 9 Day(s) Standalone Type 1500 721 1440 351-6172 106.84kg - 1 unit

15,120,000 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1500 721 1440 351-6181 96.58kg Cannot be used by connecting type alone. 1 unit

20,301,401 VND

1 Piece(s) 9 Day(s) Standalone Type 1500 921 1440 351-6211 128.6kg - 1 unit

21,277,263 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1500 921 1440 351-6229 118.34kg Cannot be used by connecting type alone. 1 unit

22,056,220 VND

1 Piece(s) 9 Day(s) Standalone Type 1800 471 1740 351-6253 103.86kg - 1 unit

19,872,248 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1800 471 1740 351-6261 93.6kg Cannot be used by connecting type alone. 1 unit

24,906,476 VND

1 Piece(s) 9 Day(s) Standalone Type 1800 571 1740 351-6296 116.02kg - 1 unit

22,722,505 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1800 571 1740 351-6300 105.76kg Cannot be used by connecting type alone. 1 unit

27,682,780 VND

1 Piece(s) 9 Day(s) Standalone Type 1800 721 1740 351-6334 129.6kg - 1 unit

25,498,810 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1800 721 1740 351-6342 119.34kg Cannot be used by connecting type alone. 1 unit

33,437,948 VND

1 Piece(s) 9 Day(s) Standalone Type 1800 921 1740 351-6377 151.6kg - 1 unit

31,253,978 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1800 921 1740 351-6385 141.34kg Cannot be used by connecting type alone. 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1