(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CUD-470 |
CUD-570 |
CUD-720 |
CUD-920 |
CUD-M1.5-445 |
CUD-M1.5-595 |
CUD-M2-450 |
CUD-M2-600 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Depth (mm) |
Conform | Trusco Code | Mass | 内容量 |
---|---|---|---|---|---|---|---|---|---|
3,542,329 VND |
1 Piece(s) | 9 Day(s) | 481 | M3/M5 Type For Depth 481 mm | 509-4348 | 5 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
3,898,588 VND |
1 Piece(s) | 9 Day(s) | 581 | M3/M5 Type For Depth 581 mm | 509-4356 | 5 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
4,475,960 VND |
1 Piece(s) | 9 Day(s) | 731 | M3/M5 Type For Depth 731 mm | 509-4364 | 7 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
5,071,233 VND |
1 Piece(s) | 9 Day(s) | 931 | M3/M5 Type For Depth 931 mm | 509-4372 | 8 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
3,570,582 VND |
1 Piece(s) | 9 Day(s) | 455 | M1.5 Type For Depth 455 mm | 285-3523 | 4 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
3,878,326 VND |
1 Piece(s) | 9 Day(s) | 605 | M1.5 Type For Depth 605 mm | 285-3531 | 4.8 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
3,481,346 VND |
1 Piece(s) | 9 Day(s) | 460 | M2 Type For Depth 460 mm | 285-3507 | 4 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
3,878,326 VND |
1 Piece(s) | 9 Day(s) | 610 | M2 Type For Depth 610 mm | 285-3515 | 4.8 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) |
A unit for attaching casters to the shelf.
[Features]
· Shelves can be moved by installing the optional casters.
[Applications]
· For layout changes.
· Ideal for transporting items on shelves.
Part Number |
---|
CUD-470 |
CUD-570 |
CUD-720 |
CUD-920 |
CUD-M1.5-445 |
CUD-M1.5-595 |
CUD-M2-450 |
CUD-M2-600 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Depth (mm) |
Conform | Trusco Code | Mass | 内容量 |
---|---|---|---|---|---|---|---|---|---|
3,542,329 VND |
1 Piece(s) | 9 Day(s) | 481 | M3/M5 Type For Depth 481 mm | 509-4348 | 5 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
3,898,588 VND |
1 Piece(s) | 9 Day(s) | 581 | M3/M5 Type For Depth 581 mm | 509-4356 | 5 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
4,475,960 VND |
1 Piece(s) | 9 Day(s) | 731 | M3/M5 Type For Depth 731 mm | 509-4364 | 7 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
5,071,233 VND |
1 Piece(s) | 9 Day(s) | 931 | M3/M5 Type For Depth 931 mm | 509-4372 | 8 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
3,570,582 VND |
1 Piece(s) | 9 Day(s) | 455 | M1.5 Type For Depth 455 mm | 285-3523 | 4 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
3,878,326 VND |
1 Piece(s) | 9 Day(s) | 605 | M1.5 Type For Depth 605 mm | 285-3531 | 4.8 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
3,481,346 VND |
1 Piece(s) | 9 Day(s) | 460 | M2 Type For Depth 460 mm | 285-3507 | 4 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) | ||
3,878,326 VND |
1 Piece(s) | 9 Day(s) | 610 | M2 Type For Depth 610 mm | 285-3515 | 4.8 kg/set | 1 Set (Main Unit Mounting Nuts and Bolts M8 x 20, M6 x 20: 8 of Each, Caster Mounting M8 x 20 Nuts and Bolts: 16 pcs) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.