(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
air saw blade【10 Pieces Per Package】

air saw blade

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,253,883VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An air saw blade used for cutting body panels, etc.
There are 2 types: 24 and 32 ridges, and comes in a pack of 10 pcs.

 
Part Number
AS-170
AS-171
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNumber of Teeth
(Teeth)
Trusco Code

1,253,883 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more 32390-0878

1,253,883 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more 24390-0886

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Replacement Blade Number of Pieces Per Pack(Sheets) 10 Mass(g) 40