(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It is a file dedicated for Fil Saw.
There are 2 shapes: flat file and round file.
Steel and aluminum are work materials to cut easily.
Part Number |
---|
AF1032 |
R0536 |
R1032 |
W1014 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | blade shape | work material | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|
914,593 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | Standard model with 32 threads | Iron, Copper, Aluminum | 276-8879 | 56 g/bag | ||
911,200 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 36-Shaped | Iron, Copper, Aluminum | 368-9212 | 25 g/Bag | ||
958,041 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | Tapered tip type 32 teeth | Iron, Copper, Aluminum | 276-8887 | 38 g/Bag | ||
2,208,976 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) or more | 14-Shaped | Woodworking/Aluminum | 368-9239 | 110 g/bag |
Loading...Tải…
Type | Replacement Blade | The Number of each bag(sheet) | 10 |