(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Replacement Blade for Air Saw 604【5 Pieces Per Package】

Replacement Blade for Air Saw 604

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Replacement Blade for Air Saw 604
  • Replacement Blade for Air Saw 604
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      555,315VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The thin cutting edge makes it suitable for detailed cutting work.
[Applications]
· For Cutting Thin Plates of Automobile Steel Plates
· For cutting iron plates (thin), plastic, bumpers, etc.

Part Number
A1002
A1003
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNumber of Teeth
(Teeth)
Trusco Code

555,315 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) or more 24406-8840

555,315 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

6 Day(s) or more 32406-8858

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Replacement Blade Number of Pieces per pack(Sheets) 5 Mass(g) 16