(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PLAJET Parts【1-2 Pieces Per Package】

PLAJET Parts

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      251,375VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Insulation sheet, heater, carbon brush and various parts are available for the hot air processing machine Plajet.

Part Number
KBS-1
PJ-203H
PJ-210H
PJ-230-H
PJH-1000
ZMS-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngDetails Type Power Consumption
(W)
Compatible Model Trusco Code Mass
(g)
Application Specifications Type Number of Sets Enclosed
(Piece)
Mass
(g/group)

251,375 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

6 Day(s) or more Carbon Brush Set-PJ-214A / PJ-208A / PJ-208A1 / PJ-206A / PJ-206A1 / PJ-203A / PJ-203A1302-9522--Carbon Brush for Plastic Jet MotorCarbon Brush Set24

469,016 VND

1 Piece(s) 6 Day(s) or more Heater300PJ-203A / PJ-203A1127-781245-Heater for Plastic JetHeater--

468,468 VND

1 Piece(s) 6 Day(s) or more Heater600PJ-210A127-790140-Heater for Plastic JetHeater--

2,183,288 VND

1 Piece(s) 6 Day(s) or more Heater3000PJ-230302-9549250-Heater for Plastic JetHeater--

519,215 VND

1 Piece(s) Same day Heater1000PJ-214A / PJ-208A / PJ-208A1 / PJ-206A / PJ-206A1397-011645-Heater for Plastic JetHeater--

365,001 VND

1 Piece(s) 10 Day(s) My Cassette-PJ-214A / PJ-210A / PJ-208A / PJ-208A1 / PJ-206A / PJ-206A1302-956512A mica sheet for plastic jet insulation-My Cassette--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Hot Air Processing Machine