(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Total Length 50 mm Pro Hold Star Socket Bit

Total Length 50 mm Pro Hold Star Socket Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Catalogmục lục

  • Order Qty :
  • From :
    446,444 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
44007
44008
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Standard

446,444 VND

1 Piece(s) 9 Day(s) T7

446,444 VND

1 Piece(s) 9 Day(s) T8

Basic Specifications

  • Product Model
    Other
  • Insertion Angle(mm)
    6.35
  • Shaft Dimensions(mm)
    50
  • Insertion Angle (bit)(mm)
    3
  • Surface Processing
    Proguard Processing

Product Description

The bits can be replaced once worn. It is not installed using screws, so installation is very easy.

[Features]
· The bits can be replaced once worn.
· If the bit becomes worn, it can be removed easily by tapping the back of the socket with a punch, etc.
· New bit enters firmly by simply pushing it with a hammer.
· It is not installed using screws, so installation is very easy

Part Number
44007
44008
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Standard

446,444 VND

1 Piece(s) 9 Day(s) T7

446,444 VND

1 Piece(s) 9 Day(s) T8

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications