(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Various OCTA Brushes

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    54,725 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
11708
11709
11710
11711
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Brush Standard and Size
(No.)
Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

54,725 VND

1 Piece(s) 6 Day(s) or more 1 213 337-4637 6 1 pc.

55,921 VND

1 Piece(s) 6 Day(s) or more 2 215 337-4645 6 1 pc.

75,710 VND

1 Piece(s) 6 Day(s) or more Small 203 337-4653 9 1 pc.

66,678 VND

1 Piece(s) 6 Day(s) or more Medium 202 337-4661 6 1 pc.

Basic Specifications

  • Product Model
    Brush
  • Feature 1
    Ideal for writing letters and drawing patterns on objects such as handicrafts.
  • Handle Material
    Wood
  • Quality Of Material Of Bristles
    Hose Hair / Goat wool
  • Amount Of Content
    1 pc.

Product Description

[Features]
Brush with overall length of 202 to 215 mm.
[Applications]
It can be used to draw characters and patterns in crafts, etc.

Part Number
11708
11709
11710
11711
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Brush Standard and Size
(No.)
Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

54,725 VND

1 Piece(s) 6 Day(s) or more 1 213 337-4637 6 1 pc.

55,921 VND

1 Piece(s) 6 Day(s) or more 2 215 337-4645 6 1 pc.

75,710 VND

1 Piece(s) 6 Day(s) or more Small 203 337-4653 9 1 pc.

66,678 VND

1 Piece(s) 6 Day(s) or more Medium 202 337-4661 6 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1