(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brush, Slit Pro

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    90,608 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
11024
11026
11028
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Bristle Length
(mm)
Brush Width
(mm)
Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

90,608 VND

1 Piece(s) 6 Day(s) or more 37 30 225 354-0090 25 1 pc.

112,326 VND

1 Piece(s) 6 Day(s) or more 37 50 230 354-0103 28 1 pc.

150,293 VND

1 Piece(s) 6 Day(s) or more 40 70 230 354-0111 39 1 pc.

Basic Specifications

  • Product Model
    Brush for Varnish
  • Suitable Paint (Water-Based)
  • Suitable Paint (Oil-Based)
  • Compatible Paint (Varnish)
  • Application
    For aqueous, oil-based, and varnish.
  • Feature 1
    It has a cavity in the chemical fiber surface and also improves paint.
  • Handle Material
    Wood
  • Quality Of Material Of Bristles
    Polyethylene/Terephthalate (PET)/Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The synthetic fiber bristles have indentations on the surfaces of the hairs to improve the absorption of paint.
· Uses 100% synthetic fibers for smooth workability.
· Due to the 100% chemical coated-tip fibers, even water-based and quick-drying paints won't clump the bristles, and the finish and smooth workability are the same as those of natural fiber brushes.
[Applications]
· For water-based and oil-based paints, and for varnish.
· For general painting or semi-professional use.
· For general use, and for water-based, oil-based, and lacquer-type quick drying paints.

Part Number
11024
11026
11028
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Bristle Length
(mm)
Brush Width
(mm)
Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

90,608 VND

1 Piece(s) 6 Day(s) or more 37 30 225 354-0090 25 1 pc.

112,326 VND

1 Piece(s) 6 Day(s) or more 37 50 230 354-0103 28 1 pc.

150,293 VND

1 Piece(s) 6 Day(s) or more 40 70 230 354-0111 39 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1