(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Work Bench DWS

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    25,427,366 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DWS-120B
DWS-150B
DWS-180B
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head Step Height
(m)
Head Step Dimensions
(mm)
Mass
(g)
Amount Of Content

25,427,366 VND

1 Piece(s) 10 Day(s) or more 1.2 4 11700 1 unit

30,007,025 VND

1 Piece(s) 7 Day(s) or more 1.5 5 14700 1 unit

33,644,481 VND

1 Piece(s) 7 Day(s) or more 1.8 6 16300 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    120
  • Functions
    Caster
  • Product Model
    Step Ladder For Work
  • Details Model
    No Handrail
  • Step Width(mm)
    500×520
  • Handrail
    107
  • Feature 1
    Aluminum step ladder where sturdiness and excellent stability are required.
  • Feature 2
    Comes with back surface caster.
  • Use
    For work performed inside manufacturing plants and warehouses.
  • Material
    Aluminum
  • Specifications
    Assembly type
  • Amount Of Content
    1 unit

Product Description

[Features]
· A sturdy and stable aluminum stepladder.
· Comes with backside casters.
[Applications]
· For work in factories or warehouses.

Part Number
DWS-120B
DWS-150B
DWS-180B
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head Step Height
(m)
Head Step Dimensions
(mm)
Mass
(g)
Amount Of Content

25,427,366 VND

1 Piece(s) 10 Day(s) or more 1.2 4 11700 1 unit

30,007,025 VND

1 Piece(s) 7 Day(s) or more 1.5 5 14700 1 unit

33,644,481 VND

1 Piece(s) 7 Day(s) or more 1.8 6 16300 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1