(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A PC rack that allows work while standing.
[Features]
· Steel shelf boards and a frame which are easy-to-recycle are used.
· Product compliant with the Green Purchasing Law of Japan. Steel shelf boards and a frame which are easy-to-recycle are used.
· Facilitates PC work while standing. Supports a 17-inch monitor.
· Minitower can also be mounted.
· With casters.
· Also comes with a slide tray to enable neat keyboard storage.
[Applications]
· Convenient for PC work at a factory while standing.
Product Type | Computer Rack Related Products | Frontage(mm) | 815 | Height(mm) | 1160 |
---|---|---|---|---|---|
Depth(mm) | 563 | Color | Silver | Mass(g) | 20600 |
Trusco Code | 243-6779 | Specifications | Assembly type | Amount Of Content | 1 unit |
Please check the type/dimensions/specifications of the part RFA-502 in the PC Rack FA Rack series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RFA-502 trong chuỗi PC Rack FA Rack.