(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Soldering Iron SB Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    685,143 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SB-60R
SB-80R
SB-100R
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Maximum Temperature (°C) Overall Length
(mm)
Power Consumption
(W)
Accessory soldering iron tip Trusco Code Mass
(g)
Amount Of Content

685,143 VND

1 Piece(s) 6 Day(s) or more 380 290 60 SB- 60RT 129-4831 220 1 pc.

765,380 VND

1 Piece(s) 6 Day(s) or more 440 280 80 SB- 80RT 129-4849 230 1 pc.

817,771 VND

1 Piece(s) 9 Day(s) or more 460 290 100 SB-100RT 129-4857 250 1 pc.

Basic Specifications

  • Product Type
    Electric soldering iron
  • Lead-free solder compliant
    ×
  • Power Supply(V)
    AC100
  • Features
    It's small and lightweight, uses a flat heater, has a large thermal storage section, and can be used for small to large objects.
  • Cord Length
    1.5m
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Small and lightweight, it uses a flat heater, has a large thermal storage section, and can be used for small to large objects.

Part Number
SB-60R
SB-80R
SB-100R
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Maximum Temperature (°C) Overall Length
(mm)
Power Consumption
(W)
Accessory soldering iron tip Trusco Code Mass
(g)
Amount Of Content

685,143 VND

1 Piece(s) 6 Day(s) or more 380 290 60 SB- 60RT 129-4831 220 1 pc.

765,380 VND

1 Piece(s) 6 Day(s) or more 440 280 80 SB- 80RT 129-4849 230 1 pc.

817,771 VND

1 Piece(s) 9 Day(s) or more 460 290 100 SB-100RT 129-4857 250 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1