(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Anti-Seismic Chemical Cabinet, Stainless Steel, Cabinet Type, for Frontage 705 mm, Partition Board Set

Anti-Seismic Chemical Cabinet, Stainless Steel, Cabinet Type, for Frontage 705 mm, Partition Board Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    6,564,505 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SYW-1000SS
SYW-500SS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Storage size
(mm)
Grid Dimensions
(mm)
Trusco Code Mass
(kg)

6,564,505 VND

1 Piece(s) 12 Day(s) For 1000 ml bottle (stores 25 bottles) 113×104 464-6894 3.8 1 Set (Key: 2 pcs, Vertical Connection Bracket: 4 pcs, Floor/Wall Fixing Bracket: 5 pcs, Truss Screw: 18 pcs, Nail: 5 pcs)

7,156,422 VND

1 Piece(s) 12 Day(s) For 500 ml bottle (stores 42 bottles) 80×87 464-6908 5.1 1 Set (Key: 2 pcs, Vertical Connection Bracket: 4 pcs, Floor/Wall Fixing Bracket: 5 pcs, Truss Screw: 18 pcs, Nail: 5 pcs)

Basic Specifications

  • Product Type
    Warehouse parts
  • Other
    Option
  • Compatible Drawer(mm)
    SYW-2・3
  • 1 Set (Key: 2 pcs, Vertical Connection Bracket: 4 pcs, Floor/Wall Fixing Bracket: 5 pcs, Truss Screw: 18 pcs, Nail: 5 pcs)

Product Description

[Applications]
· A set of stainless steel partition plates for SY-2/SY-3/SYW-2/ SYW-3.

Part Number
SYW-1000SS
SYW-500SS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Storage size
(mm)
Grid Dimensions
(mm)
Trusco Code Mass
(kg)

6,564,505 VND

1 Piece(s) 12 Day(s) For 1000 ml bottle (stores 25 bottles) 113×104 464-6894 3.8 1 Set (Key: 2 pcs, Vertical Connection Bracket: 4 pcs, Floor/Wall Fixing Bracket: 5 pcs, Truss Screw: 18 pcs, Nail: 5 pcs)

7,156,422 VND

1 Piece(s) 12 Day(s) For 500 ml bottle (stores 42 bottles) 80×87 464-6908 5.1 1 Set (Key: 2 pcs, Vertical Connection Bracket: 4 pcs, Floor/Wall Fixing Bracket: 5 pcs, Truss Screw: 18 pcs, Nail: 5 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1